Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Curries
Description
Ceco-Legion-PR-L-Butt-4Head
Bill of material
Ceco-Legion-PR-L-Butt-4Head
ORDERNO
Ceco-Legion-PR-L-Butt-4Head
AAOS_ADJACENT_WALL_PLACEMENT
aaos adjacent wall placement
0.333
AAOS_ARCH_DOOR_FINISH
aaos arch door finish
AAOS_ARCH_DOOR_MATERIAL_TYPE
aaos arch door material type
AAOS_ARCH_DOOR_PANEL_TYPE
aaos arch door panel type
AAOS_ARCH_FRAME_FINISH
aaos arch frame finish
AAOS_ARCH_FRAME_MATERIAL_TYPE
aaos arch frame material type
AAOS_ARCH_FRAME_TYPE
aaos arch frame type
AAOS_DOOR_CONFIGURATION
aaos door configuration
AA
AAOS_DOOR_ELEVATION_TYPE
aaos door elevation type
HM.L
AAOS_DOOR_FINISH_COLOR
aaos door finish color
Prime
AAOS_DOOR_FINISH_TYPE
aaos door finish type
Painted
AAOS_DOOR_MANUFACTURER
aaos door manufacturer
Ceco
AAOS_DOOR_MATERIAL
aaos door material
AAOS_DOOR_MATERIAL_TYPE
aaos door material type
Hollow Metal
AAOS_DOOR_PANEL_TYPE
aaos door panel type
L
AAOS_FAMILY_VERSION
aaos family version
1.0
AAOS_FRAME_DEPTH
aaos frame depth
0.479
AAOS_FRAME_ELEVATION_DATA
aaos frame elevation data
3 Piece
AAOS_FRAME_ELEVATION_TYPE
aaos frame elevation type
HM.3F.M
AAOS_FRAME_FINISH_COLOR
aaos frame finish color
Prime
AAOS_FRAME_FINISH_TYPE
aaos frame finish type
Painted
AAOS_FRAME_HEAD_WIDTH
aaos frame head width
0.333
AAOS_FRAME_JAMB_WIDTH
aaos frame jamb width
0.167
AAOS_FRAME_MANUFACTURER
aaos frame manufacturer
Ceco
AAOS_FRAME_MATERIAL
aaos frame material
AAOS_FRAME_MATERIAL_TYPE
aaos frame material type
Hollow Metal
AAOS_FRAME_TYPE
aaos frame type
3 Piece
AAOS_GLASS_MATERIAL
aaos glass material
AAOS_HW_SET
aaos hw set
AAOS_LIBRARY_ID
aaos library id
5c81310f-01d1-439c-acd5-48d5ef375887
AAOS_NO_PANELS
aaos no panels
2
AAOS_PANEL_1_WIDTH
aaos panel 1 width
3.000
AAOS_PANEL_2_WIDTH
aaos panel 2 width
3.000
AAOS_RO_SPACING
aaos ro spacing
0
ADA_CLEARANCE_LINES
ada clearance lines
0
ADA_PULL_SIDE_APPROACH
ada pull side approach
ADA_PUSH_SIDE_APPROACH
ada push side approach
ALIGNED_CENTER
aligned center
0
ALIGNED_EXTERIOR
aligned exterior
1
ALIGNED_INTERIOR
aligned interior
0
ALIGNED_OTHER
aligned other
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2030120
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
1095.990
CREATED_BY
created by
ASSA ABLOY Openings Studio
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Hollow Metal Door with Hollow Metal Frame
DESIGN_OPTION
design option
-1
DOOR_OFFSET
door offset
0.234
DOOR_PANEL_HEIGHT
door panel height
7.000
DOOR_PANEL_WIDTH
door panel width
6.000
EXTERIOR_GLAZING
exterior glazing
1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_HEIGHT
frame height
7.333
FRAME_OFFSET
frame offset
0.240
FRAME_WIDTH
frame width
6.333
FUNCTION
function
1
GLASS_OFFSET
glass offset
0.172
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7.000
HOST
host
1
KEYNOTE
keynote
LEAF_1_WIDTH
leaf 1 width
2.984
LEAF_2_WIDTH
leaf 2 width
2.984
LEFT_FRAME_WIDTH
left frame width
0.167
MANUFACTURER
manufacturer
ASSA ABLOY
MASSUNIT
massunit
1
MODEL
model
HM-L-72" x 84"-Butt-4"Head
OMNICLASS_NUMBER
omniclass number
23.30.10.14.11
OMNICLASS_TITLE
omniclass title
Metal Passage Doors
OPERATION
operation
P1_WIDTH
p1 width
6.167
QUARTER_PANEL_WIDTH
quarter panel width
1.500
R1_HEIGHT
r1 height
6.917
RIGHT_FRAME_WIDTH
right frame width
0.167
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.333
ROUGH_WIDTH
rough width
6.333
SHARED
shared
0
SHOW_DOOR
show door
1
SHOW_FRAME
show frame
1
SHOW_GLASS
show glass
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SWING_ANGLE_1
swing angle 1
90.000
SWING_ANGLE_2
swing angle 2
90.000
SYMBOL_LINES_HINGE_SIDE
symbol lines hinge side
1
SYMBOL_LINES_LOCK_SIDE
symbol lines lock side
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.146
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.OpeningsStudio.com
VERSION
version
2016
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_THICKNESS
wall thickness
0.479
WIDTH
width
6.000
NAME
name
Ceco-Legion-PR-L-Butt-4Head
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D