User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 24 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
AIRCALO
Description
Cassette comfortbora
Bill of material
BC_Aircalo_BORA-120-Thinline-Gauche_LOD400
ORDERNO
BC_Aircalo_BORA-120-Thinline-Gauche_LOD400
u
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTION_DIAMETER
connection diameter
19.050
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALLE_STAFF
dalle staff
1
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FILTER_CLASS
filter class
G3;G4
FOILER
foiler
1
HOST
host
0
INSULATION_MATERIAL
insulation material
Mousse polyuréthane ignifugé 20mm
KEYNOTE
keynote
LENGTH_CASSETTE
length cassette
1196.000
u
MAIN_MATERIAL
main material
Acier galvanisé
MANUFACTURER
manufacturer
Aircalo
MANUFACTURER_PRODUCT_LINK
manufacturer product link
http://aircalo.fr/gamme.php
MASS
mass
53
u
MASSUNIT
massunit
1
MODEL
model
Bora Thinline
u
MOTOR_POWER_ABSORBED
motor power absorbed
245.000
u
NEW_AIR_DIAMETER
new air diameter
125
NOMINAL_VOLTAGE
nominal voltage
230.000
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
OUTLET_DIAMETER
outlet diameter
16
OVERALL_HEIGHT
overall height
380.000
u
OVERALL_LENGTH
overall length
1466
u
OVERALL_WIDTH
overall width
599
PART_TYPE
part type
0
PIPE_L
pipe l
140.500
PRODUCT_CODE
product code
B3C
u
PUMP
pump
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECOND_DIAMETER
second diameter
12.700
SERVICE_AREA
service area
1
u
SHARED
shared
0
SUPPLY_AIR_DIAMETER
supply air diameter
0
u
THIN_LINE_THK
thin line thk
-8
u
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VALVE
valve
1
WORK_PLANE_BASED
work plane-based
0
NAME
name
BC_Aircalo_BORA-120-Thinline-Gauche_LOD400
u
BODY_MATERIAL
body material
DALLE_STAFF_MATERIAL
dalle staff material
FOILER_MATERIAL
foiler material
GALVANIZED
galvanized
GRILL_MATERIAL
grill material
TRAP_MATERIAL
trap material
VALVE_BODY_MATERIAL
valve-body material
VALVE_HEAD_MATERIAL
valve-head material
EXHAUST_AIR_DIAMETER
exhaust air diameter
0
u
BC_MODEL_ID
bc_model_id
BC_OBJECT_ID
bc_object_id
u
BC_OBJECT_VERSION
bc_object_version
u
BC_VARIANT_ID
bc_variant_id
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D