Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Corian Design
Description
Calm 820 Basin
Bill of material
820
ORDERNO
820
VAR820
820
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
http://www.dupont.co.uk/content/dam/assets/products-and-services/construction-materials/surface-design-materials/brands/corian-solid-surfaces/documentation/DuPont-Corian-Specdata.pdf
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BASINDEPTH
basindepth
131
BASINLENGTH
basinlength
424
BASINMOUNTOFFSET
basinmountoffset
0
BASINMOUNTOFFSET01
basinmountoffset01
0
BASINMOUNTOFFSET02
basinmountoffset02
0
BASINMOUNTOFFSET03
basinmountoffset03
0
BASINMOUNTOFFSET04
basinmountoffset04
176
BASINRADIUSOFFSET
basinradiusoffset
198
BASINWIDTH
basinwidth
316
CATEGORY
category
Pr_40_20_96_18 : Integrated wash basins
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Bone, Cameo White, Designer White, Glacier White, Vanilla
COLOUROPTIONS
colouroptions
Bone, Cameo White, Designer White, Glacier White, Vanilla
CONSTITUENTS
constituents
n/a
COST
cost
0
COUNTERTHICKNESS
counterthickness
40
COUNTERVOIDLENGTH
countervoidlength
515
COUNTERVOIDWIDTH
countervoidwidth
173.1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DECLARATIONOFPERFORMANCE
declarationofperformance
CL 25 - EN 14688:2006 - EN 14688:2006
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
A flexible Corian(R) solid surface composite material oval wash basin. Manufactured from natural minerals and acrylic resin. Designed to be seamlessly integrated into a Corian(R) surface.
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
47.00000007144
DURATIONUNIT
durationunit
40 years plus
EXPECTEDLIFE
expectedlife
40 years plus
FEATURES
features
Designed to be integrated into a Corian(R) worksurface. Available in the full colour range as standard or bespoke colours. Hygienic, easy to clean and maintain. Inconspicuous joints.
FINISH
finish
Semi-gloss
FORM
form
Inset & Integrated into surface or mounted under surface (undermount)
GRADE
grade
n/a
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
WASHHANDBASIN
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
Includes overflow piece & 25mm diameter overflow elbow
INTERNALDEPTH
internaldepth
138
INTERNALLENGTH
internallength
374
INTERNALWIDTH
internalwidth
267
MANUFACTURERNAME
manufacturername
DuPont Corian
MANUFACTURERURL
manufacturerurl
www.corian.co.uk
MASKINGREGION_820
maskingregion_820
1
MASKINGREGION_820_OFFSET
maskingregion_820_offset
0
MASSUNIT
massunit
1
MATERIAL
material
DuPont™ Corian® solid surface material (natural minerals & acrylic resin composite)
MODELNUMBER
modelnumber
Calm 820
MODELREFERENCE
modelreference
Calm 820
NAME
name
Calm 820 Basin
NBSDESCRIPTION
nbsdescription
Sinks
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/360
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
159.00000024168
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
316.00000048032
NOMINALWIDTH
nominalwidth
424.00000064448
PART_TYPE
part type
0
PLUMBINGATTATCHMENTOFFSET
plumbingattatchmentoffset
0
PRODUCTINFORMATION
productinformation
www.dupont.co.uk/content/dam/dupont/products-and-services/construction-materials/surface-design-materials/documents/DuPont_Corian_Kitchen_and_Bathroom_Product_catalogue.pdf
REPLACEMENTCOST
replacementcost
Repairable
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Oval
SHARED
shared
0
SINKOFFSET
sinkoffset
0
SIZE
size
424 x 316 x 159 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO 14001. Zero landfill at manufacturing site. Greenguard certified. Repairable nature makes lifetime performance 40 years plus.
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
45-31-79/418
UNICLASS2015DESCRIPTION
uniclass2015description
Wash basins
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_20_96_18
UNICLASS2015VERSION
uniclass2015version
Products v1.1
VENT_CONNECTION
vent connection
0
VERSION
version
2
WARRANTYDESCRIPTION
warrantydescription
10 year material warranty from DuPont(TM)
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
10 years
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASHHANDBASINMOUNTING
washhandbasinmounting
Integrated into worksurface or mounted under worksurface (undermount)
WASHHANDBASINTYPE
washhandbasintype
Hand Rinse. Tailormade & bespoke options available. Suitable for dental/hospital environments.
WASTE_CONNECTION
waste connection
0
WASTEOUTLETDIAMETER
wasteoutletdiameter
47.00000007144
WATERSUPPLYOVERFLOWANDWASTEHOLESOVERFLOW
watersupplyoverflowandwasteholesoverflow
Round front overflow hole
WATERSUPPLYOVERFLOWANDWASTEHOLESWASTE
watersupplyoverflowandwasteholeswaste
Round bottom waste outlet with no chainstay hole
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
No tapholes
WEIGHT
weight
n/a
WFU
wfu
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D