Catalog navigation
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
HCL Safety
Description
Built up on siteComposite Model
Bill of material
CFP for BUOS/ Composite Roofs, 380.5 x 456 mm
ORDERNO
CFP for BUOS/ Composite Roofs, 380.5 x 456 mm
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
0
ANCHORLINE
anchorline
n/a
ANCILLARYEQUIPMENT
ancillaryequipment
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
ATTACHMENTDEVICEGUIDE
attachmentdeviceguide
https://www.latchways.com/sites/default/files/4600-026-MC_AttachmentDevice_Guide.pdf
AUTHOR
author
MSA Latchways
BARCODE
barcode
n/a
BASECORNER
basecorner
10
BASEPLATELENGTH
baseplatelength
240.4
u
BASEPLATEWIDTH
baseplatewidth
202.8
u
BLENDBASEL
blendbasel
42
u
BLENDBASERAD
blendbaserad
20
u
BLENDBASEW
blendbasew
53
u
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Dome: Stainless Steel, Electro Polished; Baseplate RAL7038
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Latchways ManSafe® for BUOS/ Composite Roofing, using Constant Force posts
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
FIREEXIT
fireexit
0
FIXINGDETAIL
fixingdetail
www.latchways.com/BIM/Latchways_CFP_BUOS-Composite_FixingDetail.pdf
FIXINGHOLE
fixinghole
6.5
GRADE
grade
n/a
HEIGHT
height
195
HOLECENTRES
holecentres
25
HOLEOFFSET
holeoffset
13
HOLEVIS
holevis
1
u
HOLEVOID
holevoid
5
u
HOST
host
0
IFCEXPORTAS
ifcexportas
NOTDEFINED
IFCEXPORTTYPE
ifcexporttype
IfcTransportElement
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSTALLER_WEBSITE
installer website
https://www.hclsafety.com/
MANSAFEFORROOFINGBROCHURE
mansafeforroofingbrochure
https://www.hclsafety.com/wp-content/uploads/2017/10/AC55-HCL-A4-brochure-2017.pdf
MANUFACTURERNAME
manufacturername
MSA Latchways
MANUFACTURERURL
manufacturerurl
www.latchways.com
u
MASSUNIT
massunit
1
MATERIAL
material
Dome: 316s Stainless Steel; Base Plate: Aluminum Powder Coated
MODEL
model
65649-00
u
MODELNUMBER
modelnumber
65649-00
u
MODELREFERENCE
modelreference
Constant Force Post for BUOS/ Composite Roofs, 380.5 x 456 mm
u
NAME
name
FallArrestSystemGuidedAnchorLine_BUOStype_380.5x456mm_MSA_Latchways
u
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Fall arrest system - guided anchor line
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
80-50-25/110
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
195
NOMINALLENGTH
nominallength
480.8
u
NOMINALWIDTH
nominalwidth
405.6
u
PART_TYPE
part type
0
PREINSTALLATIONSURVEY
preinstallationsurvey
Required
PRODUCTINFORMATION
productinformation
www.latchways.com/BIM/65649-00_LatychwaysConstantForcePost_BUOS-Comp_380.5x456.pdf
u
PRODUCTSPECIFICATION
productspecification
https://www.latchways.com/standard-specifications https://www.latchways.com/standard-specifications https://www.latchways.com/standard-specifications https://www.latchways.com/standard-specifications
u
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
1
SIZE
size
481 x 406 x 195 mm
u
STRUCTURALANCHORS
structuralanchors
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SYSTEMMAINTENANCE
systemmaintenance
Annual service to be completed by HCL Safety in accordance with BS7883:2005
SYSTEMMANUFACTURER
systemmanufacturer
MSA Latchways
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
n/a
UNICLASS2
uniclass2
80-30-25/135
URL
url
www.latchways.com
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D