Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bradford White
Description
boiler_commercial_brute_deluxe_500_2000_lh
Bill of material
Boiler Commercial Brute Deluxe 500 2000 Lh - boiler_commercial_brute_deluxe_500_2000_lh_bmt2h_1500_natural_HI
VARIANTNAME
VARIANTLOD
HI
VOLTAGE
Voltage
120.000 V
POWERFACTOR
Power Factor
1.000
POWERCONNECTORDESCRIPTION
Power Connector Description
Power Supply
NUMBEROFPOLES
Number of Poles
1.000
BOILERPUMPVOLTAGE
Boiler Pump Voltage
0.000 V
APPARENTLOAD
Apparent Load
0.000 VA
AMPS
Amps
15.000 A
ENERGYEFFICIENCYRATING
Energy Efficiency Rating
0.000
ACTUALSUPPLYAIRFLOW
Actual Supply Air Flow
0.000 CFM
ACTUALEXHAUSTAIRFLOW
Actual Exhaust Air Flow
0.000 CFM
SUPPLYAIRDISTANCEFROMLEFTPANEL
Supply Air Distance From Left Panel
Inch
LENGTH
Length
29.438 Inch
HEIGHT
Height
39.812 Inch
EXHAUSTAIRDISTANCEFROMLEFTPANEL
Exhaust Air Distance From Left Panel
Inch
EXHAUSTAIRDISTANCEFROMBACKPANEL
Exhaust Air Distance From Back Panel
Inch
WIDTH
Width
Inch
WATERPRESSUREDROP
Water Pressure Drop
0.000 psi
WATERFLOW
Water Flow
0.000 GPM
SUPPLYAIRCONNECTORDESCRIPTION
Supply Air Connector Description
Supply Air In
OUTPUTHEAT
Output Heat
0.000 Btu/h
NOXEMISSION
NOx Emission
0.000
MAXIMUMWORKINGPRESSURE
Maximum Working Pressure
0.000 in-wg
INPUTHEATATHIGHFIRE
Input Heat At High Fire
750000.000 Btu/h
HOTWATEROUTLETCONNECTORDESCRIPTION
Hot Water Outlet Connector Description
Hot Water Out
GASINLETCONNECTORDESCRIPTION
Gas Inlet Connector Description
Gas In
GASFLOW
Gas Flow
0.000 GPM
FUELTYPE
Fuel Type
Natural
EXHAUSTAIRCONNECTORDESCRIPTION
Exhaust Air Connector Description
Exhaust Air Out
COLDWATERINLETCONNECTORDESCRIPTION
Cold Water Inlet Connector Description
Cold Water In
WEIGHT
Weight
560.000 lb
URL
http://www.bradfordwhite.com
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/images/shared/pdfs/specsheets/730-B.pdf
MODEL
Model
BMT2H0750NACC1XXN
MANUFACTURER
Manufacturer
Bradford White Corporation
DESCRIPTION
Description
Brute Deluxe Hydronic Boiler
SUPPLYAIRCONNECTIONRADIUS
Supply Air Connection Radius
Inch
SUPPLYAIRCONNECTIONDIAMETER
Supply Air Connection Diameter
6.000 Inch
SUPPLYAIRBOXWIDTH
Supply Air Box Width
Inch
HOTWATEROUTLETCONNECTIONRADIUS
Hot Water Outlet Connection Radius
Inch
HOTWATEROUTLETCONNECTIONDIAMETER
Hot Water Outlet Connection Diameter
Inch
GASCONNECTIONRADIUS
Gas Connection Radius
Inch
GASCONNECTIONDIAMETER
Gas Connection Diameter
Inch
EXHAUSTAIRCONNECTIONDIAMETER
Exhaust Air Connection Diameter
10.000 Inch
EXHAUSTAIRBOXWIDTH
Exhaust Air Box Width
Inch
EXHAUSTAIRCONNECTIONRADIUS
Exhaust Air Connection Radius
Inch
COLDWATERINLETCONNECTIONRADIUS
Cold Water Inlet Connection Radius
Inch
COLDWATERINLETCONNECTIONDIAMETER
Cold Water Inlet Connection Diameter
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D