User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
The senator group
Description
BISON_UK_CAD
Bill of material
BN1 - Tub chair
IDENT
BN1 - Tub chair
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
1
ARM_HEIGHT
arm height
2.526
ASSEMBLY_CODE
assembly code
E2020200
BROCHURE_URL
brochure url
http://www.allermuir.net/Services/File.ashx?Id=4349
CAD_BLOCKS_URL
cad blocks url
http://www.allermuir.net/Services/File.ashx?Id=4524
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Tub chair
DESIGN_OPTION
design option
-1
ECOSCORECARD_PRODUCT_PAGE
ecoscorecard product page
http://products.ecoscorecard.com/allermuir/BN1?action=html
ECOSCORECARD_DATA
ecoscorecard_data
http://thesenatorgroup.ecoscorecard.com/product/BN1
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
http://www.allermuir.net/Services/File.ashx?Id=4408
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
mailto:contact@allermuir-na.com
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
BN1
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
1.896
OVERALL_HEIGHT
overall height
2.646
OVERALL_WIDTH
overall width
2.042
PLUGIN_DATA_URL
plugin data url
http://products.ecoscorecard.com/thesenatorgroup/BN1
PRICING_URL
pricing url
http://www.allermuir.net/Services/File.ashx?Id=4241
PRODUCT_LINE
product line
Bison
PRODUCT_PAGE_URL
product page url
http://www.allermuir.net/Products.aspx?RangeId=69
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
1.500
SEAT_HEIGHT
seat height
1.562
SEAT_OR_BASE
seat or base
SEAT_WIDTH
seat width
1.739
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
http://www.allermuir.net/Services/File.ashx?Id=4452
STACKS
stacks
1
STAND
stand
SUBCATEGORY
subcategory
Soft Seating
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.allermuir.net/Default.aspx
WEIGHT
weight
55.000
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D