Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
Biodrier
Description
Biodrier Business
Bill of material
Biodrier Business
ORDERNO
Biodrier Business
AIR_SPEED
air speed
95 ms (220m³h)
APPROVALS
approvals
CE, WEEE,
CIRCUIT_OPERATION
circuit operation
Infrared automatic, self adjusting
DECIBEL_RATING
decibel rating
78 dba @ 1 mtr
DISPLAY
display
LCD instructions + countdown
DRIP_PROOF
drip proof
IP22
DRYING_TIME
drying time
Under 10 seconds
FINISH
finish
WhiteSilver Fireproof ABS
ISOLATION
isolation
Class I
MOTOR_TYPE
motor type
18000 rpm, IPC brushless DC
NET_WEIGHT
net weight
11kg
OPERATING_VOLTAGE
operating voltage
220-240Vac, 50 Hz
RATING_POWER
rating power
850 Watts
SHIPPING_WEIGHT
shipping weight
13kg
TIMING_PROTECTION
timing protection
30 seconds auto shut off
UNIT_SIZE
unit size
W 292 x H 650 x D 250 mm
NAME
name
Biodrier Business
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D