User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 15 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Dolphin Solutions
Description
Bins
Bill of material
Polished Stainless Steel Pedal Bin
ORDERNO
Polished Stainless Steel Pedal Bin
u
ADDRESS
address
Southpoint, Compass Park, Bodiam, Robertbridge, TN32 5BS
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2090900
u
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Pedal Bin
u
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
+44 (0) 1424 205200
u
HEIGHT
height
320mm
u
HOST
host
0
u
KEYNOTE
keynote
MANUFACTURER
manufacturer
Dolphin Solutions Ltd.
u
MASSUNIT
massunit
1
MODEL
model
BC 110
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DATA
product data
High quality stainless steel pedal bin. Plastic liner.
u
PRODUCT_PAGE_LINK
product page link
https://www.dolphinsolutions.co.uk/product/polished-stainless-steel-pedal-bin/
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEL_NO_
tel no.
+44 (0) 1424 202224
u
TYPE_COMMENTS
type comments
Also available in 12 litre BC111 and 28 litre BC112
u
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.dolphinsolutions.co.uk
u
WIDTH
width
Ø210mm
u
WORK_PLANE_BASED
work plane-based
0
u
NAME
name
Polished Stainless Steel Pedal Bin
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ASSETIDENTIFIER
assetidentifier
AUTHOR
author
u
BARCODE
barcode
CODEPERFORMANCE
codeperformance
CONSTITUENTS
constituents
DISPOSALBINMATERIAL
disposalbinmaterial
DOCUMENTATION
documentation
u
DOCUMENTREFERENCE
documentreference
u
FEATURES
features
u
FINISH
finish
u
FORM
form
u
GRADE
grade
INSTALLATIONDATE
installationdate
INTEGRALACCESSORIES
integralaccessories
ISBUILTIN
isbuiltin
u
ISSUEDATE
issuedate
u
LIFECYCLEPHASE
lifecyclephase
MAINCOLOUR
maincolour
MANUFACTURERURL
manufacturerurl
u
MATERIAL
material
u
METHODOFMEASUREMENT
methodofmeasurement
MODELLABEL
modellabel
u
MODELREFERENCE
modelreference
u
NBSDESCRIPTION
nbsdescription
u
NBSNOTE
nbsnote
NBSREFERENCE
nbsreference
u
NBSTYPEID
nbstypeid
NOMINALDEPTH
nominaldepth
0
u
NOMINALHEIGHT
nominalheight
0
u
NOMINALLENGTH
nominallength
0
u
NOMINALWIDTH
nominalwidth
0
u
PROCESS
process
PRODUCTIONYEAR
productionyear
REFERENCESTANDARD
referencestandard
REPLACEMENTCOST
replacementcost
SERIALNUMBER
serialnumber
SERVICELIFEDURATION
servicelifeduration
SERVICELIFETYPE
servicelifetype
SHAPE
shape
SIZE
size
u
STYLE
style
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
UNICLASS2
uniclass2
u
VERSION
version
u
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOUR
warrantydurationlabour
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYGUARANTORLABOUR
warrantyguarantorlabour
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
WASTEBINCAPACITY
wastebincapacity
u
COUNTER_HOLE
counter hole
u
CAPACITY_BIN
capacity bin
5 litres
u
DEPTH
depth
u
NBS_SPEC
nbs spec
u
CUT_OUT
cut out
u
PROJECTION
projection
u
LENGTH
length
u
ADDRESS_LINE_1
address line 1
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D