Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Figueras
Description
bim_Download_140_1526670174
Bill of material
Seat Folded & Down
IDENT
Seat Folded & Down
ALWAYS_VERTICAL
always vertical
0
ARM_MATERIAL
arm material
ASSEMBLY_CODE
assembly code
E1090900
BODY_MATERIAL
body material
BODY_MATERIAL_1
body material 1
CAN_HOST_REBAR
can host rebar
1
CATEGORY
category
CONSTRUCTION_DETAILS
construction details
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Figueras Megaseat 9036 HR Folding Cinema Seat as Specified
DESIGN_OPTION
design option
-1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIRE_PERFORMANCE
fire performance
BS 5852. Clause 12. Ignition Sources, 0, 1 & 5 ; USA: CAL T.B. 133
FOOT_MATERIAL
foot material
FRAME_FINISH
frame finish
GREEN_BUILDING_LEED
green building-leed
http://www.figueras.com/us/green-attitude.html
HOST
host
0
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
126000
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Figueras Seating USA
MANUFACTURER_ADDRESS
manufacturer address
1908 N. W. 84th Ave. Miami, FL 33126
MANUFACTURER_FAX
manufacturer fax
786-331-9434
MANUFACTURER_PHONE
manufacturer phone
786-331-9433
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
888-609-7333
MANUFACTURER_WEBSITE
manufacturer website
http://www.figueras.com/us/
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.50.11.11.11
OMNICLASS_TITLE
omniclass title
Fixed Audience Seating
PART_TYPE
part type
0
PRODUCT_PROPERTIES
product properties
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
http://www.figueras.com/us/contact.html
SEAT_DOWN
seat down
0
SEAT_FOLDED
seat folded
1
SEAT_NUMBER
seat number
SEND_MESSAGE
send message
SHARED
shared
0
SPECIFICATION
specification
SPECWIZARD
specwizard
STANDARDS_CONFORMANCE
standards conformance
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
537
UNIT_HEIGHT
unit height
820
UNIT_WIDTH
unit width
552
URL
url
http://www.figueras.com/us/
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WORK_PLANE_BASED
work plane-based
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D