User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Team Italia
Description
bim-1025c_bellai_130cm
Bill of material
Bellai 1025C - 130cm
IDENT
Bellai 1025C - 130cm
ALTEZZA
altezza
800
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Sospensione circolare a LED con struttura in alluminio verniciato e diffusore in policarbonato opale o prismatizzato. Il diffusore prismatizzato consente il controllo dell'abbagliamento e rende BELLAI conforme per applicazioni in ambienti con videoterminali, sale riunioni, ristoranti, attività commerciali.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
1300
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED SMD
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Team Italia S.R.L.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
1025C
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
LTD - 1025COFLED - OPAL.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Disponibile on-off o dimmer, emissione diretta ed indiretta.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.teamitaliailluminazione.it/it/products/bellai/1025/
WATTAGE_COMMENTS
wattage comments
92W + 24W
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D