User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Gustavsberg
VARIANTNAME
Porcelain
u
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
5598
VARPRODUCTGROUP
Product group
Bidets
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Bidets
VARDEFAULTELEVATION
Default Elevation
400
VARWASTECONNECTION
Waste Connection
1
VARMATERIALMAIN
Material main
Porcelain
VARWIDTH
Width
345
VARWASTECONNECTIONRADIUS
Waste Connection Radius
25
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
50
VARLENGTH
Length
500
VARHEIGHT
Height
340
VAREANCODE
EAN code
https://4047289917694
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nautic.Wc.Bidet.pdf
VARPRODUCTGUID
Product Guid
5317cd7a-e870-4f44-93e4-0cce1d21fc73
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
5598 Nautic bidet for wall installation
u
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/bidets.html?tx_mmpdb_pi1[article_number]=5598&tx_mmpdb_pi1[via]=4b&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=68b0942842bbd27428b93560307d2fa1
VARMODEL
Model
u
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Artic_wc_1.pdf
VARDESCRIPTION
Description
5598 Nautic wall-hung bidet
VARCODEVVSDNK
Code VVS DNK
676070000
u
VARCODERSKSWE
Code RSK SWE
7422000
u
VARCODENRFNOR
Code NRF NOR
6028611
u
VARCODELVIFIN
Code LVI FIN
5672013
u
VARCODEEAN
Code EAN
4047289917694
u
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010910
VARARTICLENUMBER
Article Number
5598 99 01
u
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Download CAD models
Previews
3D
2D