User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
A.O. Smith Water Products
Description
BFC 28
Bill of material
BFC 28
ORDERNO
BFC 28
VAR_ADDITIONAL_CONTROL__FREQUENCY
(additional control) frequency
0
VAR_ADDITIONAL_CONTROL__PHASE
(additional control) phase
1
VAR_ADDITIONAL_CONTROL__POWER_CONSUMPTION__NOMINAL_
(additional control) power consumption (nominal)
0
VAR_ADDITIONAL_CONTROL__VOLTAGE
(additional control) voltage
0
VAR1E_MAINTENANCE__CHECK_UP_
1e maintenance (check-up)
3 months after installation
VAR2ND_MAINTENANCE__GENERAL_MAINTENANCE_
2nd maintenance (general maintenance)
12 months after installation
ALWAYS_VERTICAL
always vertical
1
APS_PRESSURE__
aps pressure <
115
ASSEMBLY_CODE
assembly code
D3010
BIM_CONTENT_DEVELOPER
bim content developer
CAD & Company
CATEGORY
category
CE_PIN
ce-pin
0063BU3889
CLASSIFICATION
classification
0
CO2_EMISSIONS__TOL______1_0__VOL_
co2 emissions (tol. +/- 1.0) vol%
10.0
COLD_WATER_CONNECTION_R
cold water connection r
1.500
CONDENS_DISCHARGE_CONNECTION
condens discharge connection
40
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SETPOINT
default setpoint
65
DESCRIPTION
description
Condensing High Efficiency Storage Water Heater
DESIGN_OPTION
design option
-1
DESTINATION___COUNTRY
destination / country
UK & Ireland
DIAMETER
diameter
705
DRAIN_VALVE_CONNECTION_RP
drain valve connection rp
1
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_120_MIN_
draw-off capacity @ δt = 28°c after 120 min.
2200
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_30_MIN_
draw-off capacity @ δt = 28°c after 30 min.
730
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_60_MIN_
draw-off capacity @ δt = 28°c after 60 min.
1300
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_90_MIN_
draw-off capacity @ δt = 28°c after 90 min.
1700
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_120_MIN_
draw-off capacity @ δt = 44°c after 120 min.
1400
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_30_MIN_
draw-off capacity @ δt = 44°c after 30 min.
430
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_60_MIN_
draw-off capacity @ δt = 44°c after 60 min.
730
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_90_MIN_
draw-off capacity @ δt = 44°c after 90 min.
1100
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_120_MIN_
draw-off capacity @ δt = 50°c after 120 min.
1200
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_30_MIN_
draw-off capacity @ δt = 50°c after 30 min.
360
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_60_MIN_
draw-off capacity @ δt = 50°c after 60 min.
630
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_90_MIN_
draw-off capacity @ δt = 50°c after 90 min.
900
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_120_MIN_
draw-off capacity @ δt = 55°c after 120 min.
1100
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_30_MIN_
draw-off capacity @ δt = 55°c after 30 min.
320
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_60_MIN_
draw-off capacity @ δt = 55°c after 60 min.
560
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_90_MIN_
draw-off capacity @ δt = 55°c after 90 min.
800
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_120_MIN_
draw-off capacity @ δt = 70°c after 120 min.
790
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_30_MIN_
draw-off capacity @ δt = 70°c after 30 min.
210
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_60_MIN_
draw-off capacity @ δt = 70°c after 60 min.
400
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_90_MIN_
draw-off capacity @ δt = 70°c after 90 min.
600
EMPTY_WEIGHT
empty weight
177
ENERGY_EFFICIENCY_RATING__HI__ACC_NEN_EN_89_1999_
energy efficiency rating (hi, acc nen-en 89-1999)
107
ENERGY_EFFICIENCY_RATING__HS__ACC_NEN_EN_89_1999_
energy efficiency rating (hs, acc nen-en 89-1999)
96
FAMILY_NAME
family name
FLUE_DIAMETER___CONCENTRIC_SYSTEM
flue diameter - concentric system
100/150 mm/mm
FLUE_DIAMETER___PARALLEL_SYSTEM
flue diameter - parallel system
100
FLUE_DIAMETER___WATER_HEATER
flue diameter - water heater
100/150 mm/mm
FREQUENCY
frequency
50
GAS_CATEGORY
gas category
II2H3P
GAS_CONNECTION_R
gas connection r
0.750
GAS_FLOW_RATE___MASS_KG_H
gas flow rate - mass kg/h
2.300
GAS_FLOW_RATE___VOLUME_LTR_HR
gas flow rate - volume ltr/hr
0
HEATING_UP_TIME___ΔT___28_C
heating up time @ δt = 28°c
14
HEATING_UP_TIME___ΔT___44_C
heating up time @ δt = 44°c
21
HEATING_UP_TIME___ΔT___50_C
heating up time @ δt = 50°c
24
HEATING_UP_TIME___ΔT___55_C
heating up time @ δt = 55°c
27
HEATING_UP_TIME___ΔT___70_C
heating up time @ δt = 70°c
34
HEIGHT
height
1390
HEIGHT_AIR_INLET
height air inlet
1365
HEIGHT_COLD_WATER_INTLET
height cold water intlet
170
HEIGHT_FLUE_OUTLET
height flue outlet
1365
HEIGHT_GAS_CONNECTION
height gas connection
1285
HEIGHT_WARM_WATER_OUTLET
height warm water outlet
1390
HOST
host
0
HOT___WARM_WATER_CONNECTION_R
hot / warm water connection r
1.500
INSTALLATION_TYPE
installation type
B23/C13/C33/C43/C53/C63
INSULATION_THICKNESS
insulation thickness
50
KEYNOTE
keynote
LENGTH
length
0
MAINTENANCE_INTERVAL
maintenance interval
12 months
MANUFACTURER
manufacturer
A.O. Smith Water Products Company b.v.
MANUFACTURER_NUMBER
manufacturer number
E 7110
MASSUNIT
massunit
1
MAX__FLUE_GAS_OUTLET_TEMPERATURE
max. flue gas outlet temperature
45
MAX__OPERATING_PRESSURE
max. operating pressure
800000
MAX__SETPOINT
max. setpoint
80
MIN__SETPOINT
min. setpoint
40
MODEL
model
BFC 28 PG
NOICE_LEVEL_DB__A_
noice-level db (a)
45
NOMINAL_HEAT_INPUT__GROSS_
nominal heat input (gross)
31500.000
NOMINAL_HEAT_INPUT__NET_
nominal heat input (net)
29000.000
NOMINAL_OUTPUT
nominal output
31000.000
NOX_EMISSIONS__AIR_FREE__0__O2__PPM
nox emissions (air free, 0% o2) ppm
30
NOX_EMISSIONS_MG_KWH
nox emissions mg/kwh
54
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OPERATING_WEIGHT
operating weight
394
PACKAGING_HEIGHT
packaging height
1550
PACKAGING_LENGTH
packaging length
950
PACKAGING_WIDTH
packaging width
790
PART_TYPE
part type
0
PHASE
phase
1
POWER_CONSUMPTION__NOMINAL_
power consumption (nominal)
45
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.aosmithinternational.com/sites/aosmithinternational.com/files/PDF-UK/Specs-BFC-UK.pdf
PRODUCT_INSTRUCTION_LINK
product instruction link
http://www.aosmith.co.uk/sites/aosmithinternational.com/files/PDF-UK/Instruction-manual-BFC-UK.pdf
RECOVERY_RATE___ΔT___28_C
recovery rate @ δt = 28°c
960.000
RECOVERY_RATE___ΔT___44_C
recovery rate @ δt = 44°c
610
RECOVERY_RATE___ΔT___50_C
recovery rate @ δt = 50°c
540
RECOVERY_RATE___ΔT___55_C
recovery rate @ δt = 55°c
490
RECOVERY_RATE___ΔT___70_C
recovery rate @ δt = 70°c
390
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEASONAL_ENERGY_EFFICIENCY_RATING
seasonal energy efficiency rating
96
SERIAL_NUMBER
serial number
8717449113032
SHARED
shared
0
STAND_BY_LOSS
stand-by loss
0
STAND_BY_LOSS___DAILY__24H_
stand-by loss - daily (24h)
0
STANDARD_SET_FOR
standard set for
G31
STORAGE_CAPACITY
storage capacity
217
SUPPLY_PRESSURE_MIN_MAX
supply pressure min/max
3700 - 5000 Pa
T_P_CONNECTION_RP
t&p connection rp
1
TRANSPORT_WEIGHT
transport weight
196
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_PACKAGING
type of packaging
Plastic Shrink Wrap, Cardboard and Wood
URL
url
www.aosmith.co.uk
VOLTAGE
voltage
230.000
WARRANTY_ON_PARTS
warranty on parts
12 months
WARRANTY_ON_TANK
warranty on tank
36 months
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
WORKSPACE
workspace
1
NAME
name
BFC 28
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D