Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Duten
Description
Behind mirror installation
Bill of material
S270
ORDERNO
S270
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Pr_40_70_22_81: Soap dispensers
u
CODEPERFORMANCE
codeperformance
n/a
u
COLOR
color
Defined by Finish
CONSTITUENTS
constituents
Folded Stainless Steel, Plastic Dispenser, Motion Sensor.
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Behind Mirror Installation
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
2
u
FAMILY_NAME
family name
FEATURES
features
Automatic Soap Dispenser, Accepts All Types of Soap Except Microbeads.
u
FINISH
finish
Brushed or Polished Stainless Steel
u
GRADE
grade
n/a
HOST
host
1
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
SOAPDISPENSER
u
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
Pr_40_70_22_81
u
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Duten
MANUFACTURERNAME
manufacturername
Duten
MANUFACTURERURL
manufacturerurl
http://www.duten.fr/
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel
u
MODEL
model
S270-E
u
MODELNUMBER
modelnumber
S270-E
u
MODELREFERENCE
modelreference
Behind Mirror Installation
NAME
name
S270
u
NBSDESCRIPTION
nbsdescription
Soap dispensers
u
NBSREFERENCE
nbsreference
45-35-72/358
u
NOMINALHEIGHT
nominalheight
320.000
u
NOMINALLENGTH
nominallength
120.000
u
NOMINALWIDTH
nominalwidth
140
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.duten.fr/?post_type=produits&p=2273&ca=distributeur-savon-inox
u
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangle
SHARED
shared
1
SIZE
size
(H) 320mm x (L) 120mm x (W) 140mm
u
STATUS
status
New
STYLE
style
Behind Mirror
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Behind Mirror Installation
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr-Products v1.10
u
UNICLASS2015TITLE
uniclass2015title
Soap dispensers
u
UNICLASS2015VERSION
uniclass2015version
Pr_40_70_22_81
u
URL
url
http://www.duten.fr/
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
2
u
WARRANTYDURATIONPARTS
warrantydurationparts
2
u
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D