User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
BC180-CG-3RRRS-E
Bill of material
BC180-CG-3RRRS-E
ORDERNO
BC180-CG-3RRRS-E
VAR_BENCHTHICKNESS
_benchthickness
40
VAR_BODYDEPTH
_bodydepth
700
VAR_CASTORS
_castors
1
VAR_DEFAULTFLOOROFFSET
_defaultflooroffset
100
VAR_DOORNO
_doorno
3
VAR_DOORTHICKNESS
_doorthickness
70.800
VAR_DOORWIDTH
_doorwidth
521.667
VAR_DRAWERHEIGHT
_drawerheight
350
VAR_DRAWERWIDTH
_drawerwidth
521.667
VAR_FEET
_feet
0
VAR_FLOOROFFSETMAXIMUM
_flooroffsetmaximum
100
VAR_FLOOROFFSETMINIMUM
_flooroffsetminimum
100
VAR_FLUSHWITHGROUND
_flushwithground
0
VAR_FRONTOFFSET
_frontoffset
0
VAR_GLASSDOOR
_glassdoor
0
VAR_HEIGHT
_height
740
VAR_HEIGHTOFFSET
_heightoffset
100
VAR_INTERIORWHEELOFFSET
_interiorwheeloffset
90
VAR_LARGEREFRIDGERATIONUNIT
_largerefridgerationunit
0
VAR_LARGEUNITSIZE
_largeunitsize
380.000
VAR_LHL
_lhl
0
VAR_LHREFRIDGERATIONUNIT
_lhrefridgerationunit
235
VAR_LHS
_lhs
1
VAR_LHUNIT
_lhunit
1
VAR_MH
_mh
700
VAR_MS
_ms
1565.000
VAR_MW
_mw
629.200
VAR_PD
_pd
100
VAR_PIZZAUNITA
_pizzaunita
0
VAR_PIZZAUNITB
_pizzaunitb
0
VAR_PIZZAUNITSIZE
_pizzaunitsize
215.000
VAR_PIZZAUNITTOPOFFSET
_pizzaunittopoffset
0
VAR_REAROFFSET
_rearoffset
25
VAR_REFRIDGERATIONUNITDEPTH
_refridgerationunitdepth
235
VAR_RHL
_rhl
0
VAR_RHREFRIDGERATIONUNIT
_rhrefridgerationunit
0
VAR_RHS
_rhs
0
VAR_RHUNIT
_rhunit
0
VAR_SHOWBODYASSOLIDBLOCK
_showbodyassolidblock
1
VAR_SHOWREARSPACER
_showrearspacer
1
VAR_SIXDRAWERS
_sixdrawers
0
VAR_SLIDING
_sliding
0
VAR_SMALLREFRIDGERATIONUNIT
_smallrefridgerationunit
1
VAR_SMALLUNITSIZE
_smallunitsize
235
VAR_STANDARDDRAWERS
_standarddrawers
1
VAR_SWING
_swing
1
VAR_THIRDDOOR
_thirddoor
1
ACCENT_MATERIAL
accent material
ACCESSORY_TYPE
accessory_type
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_MODEL
base_model
BC180
BENCHTOP
benchtop
0
CASTORS
castors
1
CATEGORY
category
CODE
code
1C-2C-3A-4E
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
725
DESCRIPTION
description
Horizontal, 3 door Chiller with Integral, LH refrigeration services
DESIGN_OPTION
design option
-1
DIST_ANG
dist_ang
0
DRAIN_DIAMETER
drain_diameter
0
DRAIN_HEIGHT
drain_height
0
DWG
dwg
BC180-C-3RRRS.dwg
ELEC_SERVICES_X_Y_Z_R
elec_services_x_y_z_r
240,190,0,2500
ELECTRICAL_AMPERE
electrical_ampere
0
ELECTRICAL_FREQUENCY
electrical_frequency
50
ELECTRICAL_POWER
electrical_power
0
ELECTRICAL_VOLT
electrical_volt
240
EXPLAIN_CODE
explain_code
BC180-C-3RRRS
FAMILY_NAME
family name
FLOOR_OFFSET
floor offset
110
FLUSH_WITH_GROUND
flush with ground
0
GLASS_MATERIAL
glass material
HEAT_LOAD
heat_load
0
HEIGHT
height
840
HOST
host
0
IMAGE
image
BC180-C-3RRRS.jpg
KEYNOTE
keynote
Horizontal, 3 door Chiller with Integral, LH refrigeration services
LEV1
lev1
1C
LEV1DESC
lev1desc
CENTAUR SERIES
LEV2
lev2
2C
LEV2DESC
lev2desc
Horizontal, 3 door
LEV3
lev3
3A
LEV3DESC
lev3desc
Chiller
LEV4
lev4
4E
LEV4DESC
lev4desc
Integral, LH
LONG_DESCRIPTION
long_description
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MATERIAL
material
MEPS_TEC
meps_tec
7.640
MODEL
model
BC180-C-3RRRS
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRICE_AUD
price_aud
0
PRICE_NZD
price_nzd
0
PRODUCER
producer
Busung
REFRIGERANT
refrigerant
R134a
REFRIGERATION_IN_DIAMETER
refrigeration_in_diameter
REFRIGERATION_IN_HEIGHT
refrigeration_in_height
REFRIGERATION_IN_POWER
refrigeration_in_power
N/A
REFRIGERATION_OUT_DIAMETER
refrigeration_out_diameter
REFRIGERATION_OUT_HEIGHT
refrigeration_out_height
REFRIGERATION_OUT_POWER
refrigeration_out_power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHORT_DESCRIPTION
short_description
Horizontal, 3 door Chiller with Integral, LH refrigeration services
SUPPLIER
supplier
SKOPE
TYPE_COMMENTS
type comments
Horizontal, 3 door Chiller with Integral, LH refrigeration services
TYPE_IMAGE
type image
TYPE_NAME
type name
UM
um
NR
URL
url
www.skope.co.nz
VOLUME
volume
469.000
WEIGHT
weight
148
WIDTH
width
1800
WORK_PLANE_BASED
work plane-based
0
NAME
name
BC180-CG-3RRRS-E
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D