User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
BB580-3SL
Bill of material
BB580-3SL
ORDERNO
BB580-3SL
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BENCH_THICKNESS
bench thickness
40
CASTORS
castors
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
3 Sliding Doors Chiller Integral (LH)
DESIGN_OPTION
design option
-1
DOOR_THICKNESS
door thickness
70.800
DOOR_WIDTH
door width
560
DOORNO
doorno
3
FAMILY_NAME
family name
FEET
feet
0
HEIGHT_OFFSET
height offset
110
HEIGHT_SET
height set
190.000
HOM
hom
110
HOMI
homi
95.000
HOST
host
0
INTERIOR_WHEEL_OFFSET
interior wheel offset
90
KEYNOTE
keynote
LARGE_REFRIGERATION_UNIT
large refrigeration unit
1
LARGE_UNIT_SIZE
large unit size
380.000
LH_REFRIGERATION_UNIT
lh refrigeration unit
380.000
LH_UNIT
lh unit
1
LHL
lhl
1
LHS
lhs
0
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MH
mh
880
MODEL
model
BB580-3SL
MS
ms
1680
MW
mw
525.200
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALL_DEPTH
overall depth
920
OVERALL_LENGTH
overall length
2060
OVERALL_WIDTH
overall width
596
PART_TYPE
part type
0
PD
pd
110
PLINTH
plinth
0
REFRIDGERATION_UNIT_DEPTH
refridgeration unit depth
380.000
RH_REFRIGERATION_UNIT
rh refrigeration unit
0
RH_UNIT
rh unit
0
RHL
rhl
0
RHS
rhs
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLIDING
sliding
1
SMALL_REFRIGERATION_UNIT
small refrigeration unit
0
SMALL_UNIT_SIZE
small unit size
235
SWING
swing
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
NAME
name
BB580-3SL
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D