User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
BB380X-2SW
Bill of material
BB380X-2SW
ORDERNO
BB380X-2SW
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BENCH_THICKNESS
bench thickness
40
CASTORS
castors
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
590
DESCRIPTION
description
Horizontal, 2 door Backbar bottle Chiller with Integral, LH refrigeration services
DESIGN_OPTION
design option
-1
DOOR_THICKNESS
door thickness
70.800
DOOR_WIDTH
door width
560
DOORNO
doorno
2
FAMILY_NAME
family name
FEET
feet
0
HEIGHT
height
920
HEIGHT_OFFSET
height offset
110
HEIGHT_SET
height set
190.000
HOM
hom
110
HOMI
homi
95.000
HOST
host
0
INTERIOR_WHEEL_OFFSET
interior wheel offset
90
KEYNOTE
keynote
LARGE_REFRIDGERATION_UNIT
large refridgeration unit
1
LARGE_UNIT_SIZE
large unit size
380.000
LH_REFRIDGERATION_UNIT
lh refridgeration unit
380.000
LH_UNIT
lh unit
1
LHL
lhl
1
LHS
lhs
0
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MH
mh
880
MODEL
model
BB380X-2SW
MS
ms
1120
MW
mw
519.200
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PD
pd
110
PLINTH
plinth
0
REFRIDGERATION_UNIT_DEPTH
refridgeration unit depth
380.000
RH_REFRIDGERATION_UNIT
rh refridgeration unit
0
RH_UNIT
rh unit
0
RHL
rhl
0
RHS
rhs
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLIDING
sliding
0
SMALL_REFRIDGERATION_UNIT
small refridgeration unit
0
SMALL_UNIT_SIZE
small unit size
235
SWING
swing
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
1500
WORK_PLANE_BASED
work plane-based
0
NAME
name
BB380X-2SW
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D