User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Luxxbox
Description
Baffles
Bill of material
Linea
ORDERNO
Linea
u
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_HEIGHT
ceiling height
3000
u
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
1756
u
FAMILY_NAME
family name
HOST
host
0
u
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.00
u
OMNICLASS_TITLE
omniclass title
Lighting
u
PART_TYPE
part type
0
PENDANT_HEIGHT
pendant height
290
u
PHOTOMETRIC_WEB_FILE
photometric web file
LineaLarge.ies
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
WORK_PLANE_BASED
work plane-based
0
u
NAME
name
Linea
u
CABLE_DISTANCE
cable distance
0.000
u
CABLE_HELIGHT
cable helight
0
u
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
0.000
u
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
u
LIGHT_SOURCE_ELEVATION
light source elevation
0.000
u
CABLE_LENGHT
cable lenght
0
u
HEIGHT
height
0
u
LENGTH
length
0
u
POWER_CABLE
power cable
0
u
SUSPENSION_CABLE
suspension cable
0
u
SUSPENSION_POINTS
suspension points
0
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D