User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 11 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Dolphin Solutions
Description
Baby Change
Bill of material
Dolphin Surface Mounted Clad Stainless Steel Nappy Changing Unit
ORDERNO
Dolphin Surface Mounted Clad Stainless Steel Nappy Changing Unit
u
ADDRESS_LINE_1
address line 1
Southpoint, Compass Park, Bodiam, Robertsbridge, TN32 5BS
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010900
u
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Stainless Steel Clad Nappy Changing Unit
u
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
+44 (0) 1424 205200
u
HEIGHT
height
543mm
u
HOST
host
1
u
KEYNOTE
keynote
MANUFACTURER
manufacturer
Bell-Chem Products Co.
u
MASSUNIT
massunit
1
MODEL
model
BC 100-SSC Recessed
u
NBS_SPEC
nbs spec
http://services.ribae.com/nbsproductdata/NBSPlusProduct.aspx?manufacturer=DolphinDispensers&name=Nappy%20change%20units\Stainless%20steel\BC100SSC-RDolphinBabyChangingTable.xml&showHeader=False&FromManWS=True&token=686673507368d63c66ba17596f571141
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DATA
product data
Polyethylene body with 304 brushed stainless steel encasement. Both wall-recessed and surface-mounted options available. Recessed unit only protrudes 345mm when open. Other features as BC100-EH. Delivers an upscale appearance for high finish facilities. Features a seamless transition between the polyethylene inner unit and the outer casing. 5 year Warranty: This product is warranted against manufacturing defects for a period of 5 years
u
PRODUCT_PAGE_LINK
product page link
http://www.dolphindispensers.co.uk/products/bc100ssc-dolphin-clad-stainless-steel-nappy-changing-unit/407.htm
u
PROJECTION
projection
333mm Open, 5mm Closed
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEL_NO_
tel no.
+44 (0) 1424 202224
u
TYPE_COMMENTS
type comments
Supports a static load of 113kg
u
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.dolphindispensers.co.uk
u
WIDTH
width
947mm
u
NAME
name
Dolphin Surface Mounted Clad Stainless Steel Nappy Changing Unit
u
WARRANTY
warranty
u
ADDRESS
address
u
WORK_PLANE_BASED
work plane-based
0
u
DEPTH
depth
u
RECESS
recess
u
MATERIAL
material
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D