User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
TMI Systems
Description
B1050
Bill of material
B1050
ORDERNO
B1050
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_FINISH
cabinet finish
CASEWORK_BACK_THICKNESS
casework back thickness
0.250
CASEWORK_THICKNESS
casework thickness
0.750
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
COUNTERTOP_HEIGHT
countertop height
36
COUNTERTOP_THICKNESS
countertop thickness
1.250
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
23
DESCRIPTION
description
Base, Open, Adj. Shelf
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FILLER_LEFT
filler left
0
FILLER_RIGHT
filler right
0
FILLER_WIDTH__LEFT_
filler width (left)
3.000
FILLER_WIDTH__RIGHT_
filler width (right)
3.000
FINISH
finish
HEIGHT
height
34.750
HOST
host
0
INTERIOR_FINISH
interior finish
KEYNOTE
keynote
MANUFACTURER
manufacturer
TMI Systems Corporation
MASSUNIT
massunit
1
MODEL
model
B1050
OMNICLASS_NUMBER
omniclass number
23.40.35.14.11
OMNICLASS_TITLE
omniclass title
Modular Casework
ONE_SHELF
one shelf
1
ONE_VERTICAL
one vertical
0
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHELF_QUANTITY
shelf quantity
1
SHELF_THICKNESS
shelf thickness
0.750
THREE_SHELVES
three shelves
0
TOE_KICK_DEPTH
toe kick depth
2
TOE_KICK_HEIGHT
toe kick height
4
TWO_SHELVES
two shelves
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.tmisystems.com
VERTICAL
vertical
0
WIDTH
width
36.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
B1050
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D