Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Allermuir
Description
axyl_tables_high_us
Bill of material
AXLH24SQ
IDENT
AXLH24SQ
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21_60:Office tables
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bistro high table
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
10
FAMILY_NAME
family name
FEATURES
features
1 " laminate (edge 38) faced MDF core top with a clear edge profile,, cast aluminum base and aluminum centre column finished in black powder coat,, Integral leg feet with levelling adjustment,, optional feature: table edge profile can be stained solid black, espresso and solid white, optional feature: cast aluminum base and aluminum centre column available in basalt, white, sage, peacock blue, coral, stone or pebble
FINISH
finish
n/a
FRAMESUPPORTMATERIAL
framesupportmaterial
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
MAINCOLOR
maincolor
n/a
MASSUNIT
massunit
1
MATERIAL
material
MFMDF, laminate faced MDF core, cast aluminum
MODEL
model
MODELNUMBER
modelnumber
AXLH24SQ
u
MODELREFERENCE
modelreference
Axyl_BistroHighTables_AXLH24SQ
u
NBSCERTIFICATION
nbscertification
NBSDESCRIPTION
nbsdescription
Office tables
NBSREFERENCE
nbsreference
45-35-20/340
NOMINALDEPTH
nominaldepth
24.000
u
NOMINALHEIGHT
nominalheight
40.250
NOMINALLENGTH
nominallength
24.000
u
NOMINALWIDTH
nominalwidth
24.000
u
NUMBEROFCHAIRS
numberofchairs
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OMNICLASSCODE
omniclasscode
22-12 58 19
OMNICLASSTITLE
omniclasstitle
Dining Tables and Chairs
OMNICLASSVERSION
omniclassversion
Table 22 2012-05-16
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Square
u
SHARED
shared
0
SIZE
size
24 x 24 x 40.25 "
u
STATUS
status
New
STORAGEUNITS
storageunits
False
STYLE
style
High table
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TABLEBASEMATERIAL
tablebasematerial
TABLETOPWIDTH
tabletopwidth
24.000
u
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_21_60
UNICLASS2015TITLE
uniclass2015title
Office tables
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
1
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKSURFACEAREA
worksurfacearea
0
WORKTOPHEIGHT
worktopheight
40.250
WORKTOPMATERIAL
worktopmaterial
WORKTOPMATERIALTAPEDEDGE
worktopmaterialtapededge
WORKTOPPROFILEMATERIAL
worktopprofilematerial
WORKTOPTYPE
worktoptype
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D