Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMTROL
Description
AX-15 THRU AX-20 with Saddles
Bill of material
AX-15 THRU AX-20 with Saddles
ORDERNO
AX-15 THRU AX-20 with Saddles
VAR1_2_TANK_LENGTH
1/2 tank length
9.625
ALWAYS_VERTICAL
always vertical
1
ASME
asme
1
ASSEMBLY_CODE
assembly code
BLADDER_DIAPHRAGM
bladder/diaphragm
Diaphragm
CATEGORY
category
CL_TO_SADDLE
cl to saddle
5.188
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Amtrol
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE
max operating pressure
125 PSI
MAX_OPERATING_TEMP
max operating temp
240 DEG F
MAXIMUM_ACCEPTANCE_VOLUME
maximum acceptance volume
2.4 Gal
MODEL
model
AX-15
OFF_REF_PLANE
off ref plane
3.000
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PIPE_CONNECTION_RADIUS
pipe connection radius
0.250
PIPE_CONNECTOR_DIAMETER
pipe connector diameter
0.500
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_DIAMETER
tank diameter
12.000
TANK_LENGTH
tank length
19.250
TANK_RADIUS
tank radius
6.000
TANK_VOLUME
tank volume
8 Gal
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
37 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
AX-15 THRU AX-20 with Saddles
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D