User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 5 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Alupro
Description
Alupro-US-P-_S_le3-B
Bill of material
Det 4
IDENT
Det 4
u
VAR0_POSITION
0 position
VAR__HATTUPROFIILI__PITUUS
_ hattuprofiili pituus
995.000
u
VAR__HATTUPROFIILI_MAEAERAE_KPL
_ hattuprofiili määrä kpl
4
u
VAR_ADD_DRIPPING_BLADE_TIPPANOKKA_
_add dripping blade(tippanokka)
1
u
VAR_BLADE_LENGTH
_blade length
2495.000
u
VAR_BLADES_SPACING
_blades spacing
50
u
VAR_HEIGHT
_height
1000
VAR_KEHYKSET_YHT___RAAKA_AINETARVE
_kehykset yht raaka-ainetarve
6300
u
VAR_KEHYS__ALA___RAAKA_AINETARVE_YHT_
_kehys ala raaka-ainetarve yht.
1100
u
VAR_KEHYS_H_PITUUS
_kehys h pituus
1100
u
VAR_KEHYS_L_PITUUS
_kehys l pituus
2600
u
VAR_KEHYS_TYPPI
_kehys typpi
US-DET 4 ala kehys , Al+US-DET 4 kehys, Al
u
VAR_MATERIAL
_material
VAR_NUMBER_OF_BLADES
_number of blades
19
u
VAR_TIPPANOKKANA_MAEAERA_KPL
_tippanokkana määra kpl
1
u
VAR_TUKILAATTA__PITUUS
_tukilaatta pituus
0
VAR_TUKILAATTA__RAAKA_AINETARVE
_tukilaatta raaka-ainetarve
0
VAR_VERKKO
_verkko
1
VAR_WIDTH
_width
2500
u
ADD_EXTRA_BLADE
add extra blade
0
ADD_EXTRA_SUPPORT
add extra support
0
ADD_HAT_PROFILE
add hat profile
1
u
ADD_WIRE_MESH_BIRD_SCREEN_10_10_
add wire mesh(bird screen 10*10)
1
ASSEMBLY_CODE
assembly code
BLADE_LEVEL_FROM_FACE
blade level from face
23.000
u
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
1
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRIPPING_BLADE_BACK_FROME_FACE
dripping blade back frome face
23
u
DRIPPING_BLADE_OVERLAPPING
dripping blade overlapping
25
FAMILY_NAME
family name
FRAME_BACK_LEVEL_FROME_FACE
frame back level frome face
0
FRAME_BOTTOM_LEVEL
frame bottom level
0
FRAME_DET_1A
frame det 1a
0
u
FRAME_DET_2
frame det 2
0
u
FRAME_DET_3
frame det 3
0
u
FRAME_DET_3K
frame det 3k
0
u
FRAME_DET_4
frame det 4
1
u
FRAME_LEVEL_FROM_FACE
frame level from face
0
HAT_LENGTH
hat length
995.000
HOST
host
5
KEYNOTE
keynote
LEMELLA_LENGTH
lemella length
2495.000
u
MANUFACTURER
manufacturer
Alupro Oy
MASSUNIT
massunit
1
MODEL
model
Det 4
u
NET_FROM_FACE
net from face
22.000
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREW_BIG
screw big
0
u
SCREW_DRIP
screw drip
0
u
SCREW28X35
screw28x35
0
u
SHARED
shared
0
SPACING_FORM
spacing form
894.000
u
TECHNICAL_SUPPORT
technical support
For more information and technical support please feel free to Contact: Tambi Daghouz tambi.daghouz@alupro.com +358 207 421 705
TOP_BLADE_LEVEL_FORM
top blade level form
944
TUKILAATTA_MAEAERAE_KPL
tukilaatta määrä kpl
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.alupro.com/products/julkisivuratkaisut/saleikot/us-p-ulkosaleikko/
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D