Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Alupro
Description
Alupro-US-P_S_le-1
Bill of material
Det 4
IDENT
VAR0_POSITION
0 position
VAR_ADD_DRIPPING_BLADE_TIPPANOKKA_
_add dripping blade(tippanokka)
1
VAR_BLADE_LENGTH
_blade length
VAR_BLADES_SPACING
_blades spacing
50
VAR_HEIGHT
_height
1000
VAR_KEHYKSET_YHT___RAAKA_AINETARVE
_kehykset yht raaka-ainetarve
VAR_KEHYS__ALA___RAAKA_AINETARVE_YHT_
_kehys ala raaka-ainetarve yht.
VAR_KEHYS_H_PITUUS
_kehys h pituus
VAR_KEHYS_L_PITUUS
_kehys l pituus
VAR_KEHYS_TYPPI
_kehys typpi
VAR_MATERIAL
_material
VAR_NUMBER_OF_BLADES
_number of blades
19
VAR_TIPPANOKKANA_MAEAERA_KPL
_tippanokkana määra kpl
1
VAR_TUKILAATTA__PITUUS
_tukilaatta pituus
0
VAR_TUKILAATTA__RAAKA_AINETARVE
_tukilaatta raaka-ainetarve
0
VAR_VERKKO
_verkko
1
VAR_WIDTH
_width
ADD_EXTRA_BLADE
add extra blade
0
ADD_EXTRA_SUPPORT
add extra support
0
ADD_HAT_PROFILE
add hat profile
ADD_WIRE_MESH_BIRD_SCREEN_10_10_
add wire mesh(bird screen 10*10)
1
ASSEMBLY_CODE
assembly code
BLADE_LEVEL_FROM_FACE
blade level from face
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRIPPING_BLADE_BACK_FROME_FACE
dripping blade back frome face
DRIPPING_BLADE_OVERLAPPING
dripping blade overlapping
25
FAMILY_NAME
family name
FRAME_BACK_LEVEL_FROME_FACE
frame back level frome face
0
FRAME_BOTTOM_LEVEL
frame bottom level
0
FRAME_DET_1A
frame det 1a
FRAME_DET_2
frame det 2
FRAME_DET_3
frame det 3
FRAME_DET_3K
frame det 3k
FRAME_DET_4
frame det 4
FRAME_LEVEL_FROM_FACE
frame level from face
0
HAT_LENGTH
hat length
995.000
HATTUPROFIILI__PITUUS
hattuprofiili pituus
HATTUPROFIILI_MAEAERAE_KPL
hattuprofiili määrä kpl
2
HOST
host
5
KEYNOTE
keynote
LEMELLA_LENGTH
lemella length
MANUFACTURER
manufacturer
Alupro Oy
MASSUNIT
massunit
1
MODEL
model
NET_FROM_FACE
net from face
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREW_BIG
screw big
SCREW_DRIP
screw drip
SCREW28X35
screw28x35
SHARED
shared
0
SPACING_FORM
spacing form
894
TECHNICAL_SUPPORT
technical support
For more information and technical support please feel free to Contact: Tambi Daghouz tambi.daghouz@alupro.com +358 207 421 705
TOP_BLADE_LEVEL_FORM
top blade level form
944
TUKILAATTA_MAEAERAE_KPL
tukilaatta määrä kpl
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.alupro.com/products/julkisivuratkaisut/saleikot/us-p-ulkosaleikko/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D