Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alupro
Description
Alupro-PSP-sunshade_-line-based
Bill of material
cbb36c2f-686e-4b00-a265-08b3ccfe2d22.rfa
IDENT
cbb36c2f-686e-4b00-a265-08b3ccfe2d22.rfa
ADD_LEFT_BRACKET
add left bracket
0
ADD_MIDDLE_SUPPORT_BRACKET
add middle support bracket
0
ADD_RIGHT_BRACKET
add right bracket
0
ARRAY
array
1
ARRAY_END
array end
10025.000
ARRAY_FIRST_ELEMENT_CENTER
array first element center
3775.000
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELEMENT_H
element h
880
ELEMENT_L
element l
2500
ELEMENT_L_FORMULA
element l formula
2500
FAMILY_NAME
family name
HALF_L
half l
1275
HOST
host
0
KEYNOTE
keynote
LAST_IF_OR
last if or
2
LAST_PAN_FORMULA
last pan formula
100.000
LAST_PANEL
last panel
1
LAST_PNEL
last pnel
100.000
LAST_PNEL_45
last pnel 45
125.000
LEFT_ANGEL
left angel
0
LEFT_START
left start
25
LENGTH
length
10150.000
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NOM
nom
3
NOM_FORMULA
nom formula
3
NOT_ARRAY
not array
1
NOTE
note
if you got error message" can't make family " it means some parameters are not logical with each other, for example,10100 mm total length with 2500mm Element L it will give error message because we should leave 25mm gap between every 2 elements , so just change the length to 101150 or L element to 2000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RIGHT_ANGEL
right angel
0
RIGHT_END
right end
75.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECOND_MID
second mid
2520.500
SECOND_PAN
second pan
1
SECOND_PANEL
second panel
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNLIMITED_DIMENSIONS
unlimited dimensions
0
URL
url
NAME
Alupro-PSP-sunshade_-line-based
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D