Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Alupro
Description
Alupro_AluClik-AC-E-Louver
Bill of material
AC- 3 40x35
IDENT
AC__1_25X75
ac- 1 25x75
AC__2_40X40
ac- 2 40x40
AC__2_50X13
ac- 2 50x13
AC__2_50X50
ac- 2 50x50
AC__3_40X35
ac- 3 40x35
AC__3_K_80X32
ac- 3 k 80x32
AC__4_100X90
ac- 4 100x90
0
AC__4_120X90
ac- 4 120x90
AC__4_50X65
ac- 4 50x65
AC__4_60X40
ac- 4 60x40
AC__4_80X100
ac- 4 80x100
AC__4_80X60
ac- 4 80x60
AC__5_160X83
ac- 5 160x83
AC__8_120X100
ac- 8 120x100
AC__8_75X50
ac- 8 75x50
AC__9_80_X150
ac- 9 80 x150
ADD_LEFT_FRAME
add left frame
1
ADD_MID
add mid
1
ADD_RIGHT_FRAME
add right frame
1
ALWAYS_VERTICAL
always vertical
1
ARRAY_HEIGHT
array height
5950.000
ASSEMBLY_CODE
assembly code
BLADE_BACK
blade back
77
BLADE_COUNT
blade count
BOTTOM_BLADE_OFFSET
bottom blade offset
50
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_LENGTH
frame length
6000
FRAME_TOP_OFFSET
frame top offset
0
HEIGHT
height
6000
HOST
host
0
KEYNOTE
keynote
LEFT_FRAME_FROM_CENTER
left frame from center
1450
LEFT_FRAME_MARGIN
left frame margin
50
MANUFACTURER
manufacturer
Alupro Oy
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RIGHT_FRAME_FROM_CENTER
right frame from center
1450
RIGHT_FRAME_MARGIN
right frame margin
50
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPACING
spacing
START_PLUS_SP
start plus sp
SUPPORT_TYPE_ACE_HATTU_64X25
support type ace-hattu 64x25
0
SUPPORT_TYPE_ACE_HATTU_64X76
support type ace-hattu 64x76
1
SUPPORT_TYPE_ACE_RUNKO_77X37
support type ace-runko 77x37
0
TECHNICAL_SUPPORT
technical support
For more information and technical support please feel free to Contact: Tambi Daghouz tambi.daghouz@alupro.com +358 207 421 705
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.alupro.com/en/products/facade-solutions/louvers/aluclik-facade-louver/
WIDTH
width
3000
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D