User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Zenith Interiors
Description
Allermuir_Tonina
Bill of material
TN1
IDENT
TN1
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
0
ARM_HEIGHT_RANGE
arm height range
ARMS_HEIGHT
arms height
0
ASSEMBLY_CODE
assembly code
E2020200
BROCHURE_URL
brochure url
CAD_BLOCKS_URL
cad blocks url
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT_RANGE
height range
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
TN1
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
22.020
OVERALL_HEIGHT
overall height
32.031
OVERALL_WIDTH
overall width
19.934
PRICING_URL
pricing url
PRODUCT_LINE
product line
Tonina
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SEAT_DEPTH
seat depth
0
SEAT_HEIGHT
seat height
15.750
SEAT_HEIGHT_RANGE
seat height range
SEAT_OR_BASE
seat or base
SEAT_WIDTH
seat width
26.000
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
STACKS
stacks
1
SUBCATEGORY
subcategory
Multi-Purpose Line
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
1
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D