Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ActiveS
Description
ActiveS Seating ball Grey
Bill of material
ActiveS Seating ball Grey
ORDERNO
ActiveS Seating ball Grey
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BALLMAINMATERIAL
ballmainmaterial
BALLQUATERNARYMATERIAL
ballquaternarymaterial
BALLQUINARYMATERIAL
ballquinarymaterial
BALLSECONDARYMATERIAL
ballsecondarymaterial
BALLTERTIARYMATERIAL
balltertiarymaterial
BARCODE
barcode
n/a
BRAND
brand
Active S
BRAND_URL
brand url
https://www.actives.se
CATEGORY
category
Balance balls
COBIE_TYPE_CATEGORY
cobie type category
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
ActiveS
COLOR
color
Various
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0114-1911-0011-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DESCRIPTION
description
ActiveS Seating Ball is a piece of ergonomic seating furniture with built-in inflatable ball which means that you have to balance in order to sit upright. You thus train and strengthen parts of your back, torso and legs, as well as acquire a better posture. It is easy to change the ball’s position using the handle, and the stitched-in floor ring keeps the seating ball in place when it is not in use. ActiveS Seating Ball is available in two different colour schemes which are ideal in the school environment. The hard-wearing fabric meets all demands that can be made in school. The lightweight ball with the textile surface means that there are no disruptive sounds when the Seating Ball is moved around in the classroom. The Seating Ball is pumped up using the pump supplied, it should be pumped up so that it is round and fits well inside the covering, without being too hard. It should be comfortable to sit on. ActiveS Seating Ball Free, is our PVC-free alternative.
DESIGN_COUNTRY
design country
Sweden
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EDITION_NUMBER
edition number
1
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Remove stains with a mild cleaning agent adapted for textiles.
FINISH
finish
Textile, 100% polyester. Grey textile at top/bottom 80% polyester, 20% viscose. Internally inflatable ball, pump supplied. Eyelet so that the ball can be correctly positioned, carried with you or hung up. Free inner ball of TPR, thermoplastic rubber, PVC-free.
GRADE
grade
n/a
GTIN_CODE
gtin code
HOST
host
0
IFC_CLASSIFICATION
ifc classification
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
MAT
INSTALLATION_INSTRUCTIONS
installation instructions
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Various
MANUFACTURER
manufacturer
Active S
MANUFACTURER_COUNTRY
manufacturer country
Sweden
MANUFACTURER_NAME
manufacturer name
Active S
MANUFACTURERNAME
manufacturername
Active S
MANUFACTURERURL
manufacturerurl
https://www.actives.se/en/
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL
material
Textile, 100% polyester.
MATERIAL_MAIN
material main
Polyester
MATERIAL_SECONDARY
material secondary
MODEL
model
ActiveS Seating Ball Ø65 cm - Grey
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
ActiveS Seating ball Grey
NBS_REFERENCE_CODE
nbs reference code
NBS_REFERENCE_DESCRIPTION
nbs reference description
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
650
NOMINALDEPTH
nominaldepth
650
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
23.35.50.11.24.11
OMNICLASS_TITLE
omniclass title
Floor Mats
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
PRODUCT_FAMILY
product family
Seating
PRODUCT_GROUP
product group
Active S
PRODUCT_GUID
product guid
b39e9ef7-183f-4d08-ba03-90084acd96c2
PRODUCT_SKU
product sku
seatball-grey
PRODUCT_URL
product url
https://www.actives.se/en/actives_product/actives-seating-ball-for-active-sitting/
PRODUCTINFORMATION
productinformation
ActiveS Seating Ball is a piece of ergonomic seating furniture with built-in inflatable ball which means that you have to balance in order to sit upright. You thus train and strengthen parts of your back, torso and legs, as well as acquire a better posture. It is easy to change the ball’s position using the handle, and the stitched-in floor ring keeps the seating ball in place when it is not in use. ActiveS Seating Ball is available in two different colour schemes which are ideal in the school environment. The hard-wearing fabric meets all demands that can be made in school. The lightweight ball with the textile surface means that there are no disruptive sounds when the Seating Ball is moved around in the classroom. The Seating Ball is pumped up using the pump supplied, it should be pumped up so that it is round and fits well inside the covering, without being too hard. It should be comfortable to sit on. ActiveS Seating Ball Free, is our PVC-free alternative.
REGION_AFRICA
region africa
None
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
None
REGION_EUROPE
region europe
DK, FI, NO, SE
REGION_MIDDLE_EAST
region middle east
None
REGION_NORTH_AMERICA
region north america
None
REGION_OCEANIA
region oceania
None
REGION_SOUTH_AMERICA
region south america
None
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
650x650x680 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TECHNICAL_DESCRIPTION
technical description
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
UNICLASS_2015_CODE
uniclass 2015 code
UNICLASS_2015_NAME
uniclass 2015 name
UNICLASS2
uniclass2
Pr_40_50_12_57
UNICLASS2015DESCRIPTION
uniclass2015description
Office chairs
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_57
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
URL
url
https://www.actives.se/en/actives_product/actives-seating-ball-for-active-sitting/
VERSION
version
1
VERSIONDATE
versiondate
18/11/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
YOUTUBE_CLIP
youtube clip
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D