Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ActiveS
Description
ActiveS Desk 94 cm
Bill of material
ActiveS Desk 94 cm
ORDERNO
ActiveS Desk 94 cm
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Matting Office Wellness
CATEGORY
category
Tables
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
ActiveS
COLOR
color
Grey
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0114-1906-0001-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTHCONTROL
depthcontrol
310
DESCRIPTION
description
The desk can easily be adjusted manually by children of all ages; a gas spring makes it simple to raise or lower the desk
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Manually height-adjustable school desk. Adjustable height from approx. 73 cm to approx. 117 cm
FINISH
finish
Table top in laminate. Leg stand chrome / lacquered.
GRADE
grade
n/a
HEIGHTCONTROL
heightcontrol
730
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Various
MANUFACTURER
manufacturer
Matting Office Wellness
MANUFACTURERNAME
manufacturername
Matting Office Wellness
MANUFACTURERURL
manufacturerurl
https://www.mattingofficewellness.se/
MASSUNIT
massunit
1
MATERIAL
material
Chipboard & chrome
MODEL
model
ActiveS Table - Grey
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
ActiveS Desk 94 cm
NBSDESCRIPTION
nbsdescription
Office desks
NBSREFERENCE
nbsreference
45-35-20/335
NOMINALDEPTH
nominaldepth
620
NOMINALHEIGHT
nominalheight
730
NOMINALLENGTH
nominallength
940
OMNICLASS_NUMBER
omniclass number
23.40.50.11.14.11
OMNICLASS_TITLE
omniclass title
Seat and Table Assemblies
PRODUCTINFORMATION
productinformation
The desk can easily be adjusted manually by children of all ages; a gas spring makes it simple to raise or lower the desk
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
940x620x730-1170 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TABLEHEIGHT
tableheight
730
TABLEMAINMATERIAL
tablemainmaterial
TABLESECONDARYMATERIAL
tablesecondarymaterial
TABLETERTIARYMATERIAL
tabletertiarymaterial
TAGNUMBER
tagnumber
n/a
TOPVISIBILITY
topvisibility
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_50_21
UNICLASS2015DESCRIPTION
uniclass2015description
Desks, Tables And Worktops
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_21
URL
url
http://www.actives.se/en/actives_product/laminate-desktop-light-grey/
VERSION
version
1
VERSIONDATE
versiondate
06/06/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
X_CONTROL
x_control
0
Y_CONTROL
y_control
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D