Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Camtec Power Supplies
Description
ACDC DIN-Rail 1phase 10W ... 1500W
Bill of material
HSE04801
ORDERNO
ADJUST_RANGE_VOUT
adjust range vout
AMBIENT_OPERATION_TEMPERATURE
ambient operation temperature
AUTOSTART
autostart
BASIC_LOAD
basic load
CLIMATIC_CLASS__HUMIDITY
climatic class, humidity
COOLING
cooling
DIMENSIONS__WXHXD_
dimensions (wxhxd)
EFFICIENCY
efficiency
EMI
emi
EMS
ems
HOLD_UP_TIME
hold-up time
INPUT_FREQUENCY
input frequency
INPUT_RANGE_AC
input range ac
INPUT_RANGE_DC
input range dc
INPUT_TO_OUTPUT_ISOLATION
input to output isolation
INRUSH_CURRENT_PROTECTION
inrush current protection
IP_RANGE
ip-range
MODEL
model
MTBF_IEC61709
mtbf iec61709
NOMINAL_AC_INPUT
nominal ac input
NOMINAL_OUTPUT_CURRENT
nominal output current
OPTIONS
options
OUTPUT_VOLTAGE
output voltage
POWER
power
POWER_BOOST__60_C60S
power boost =60°c60s
POWER_GOOD_RELAY
power good relay
RIPPLE___NOISE_MVPP
ripple & noise mvpp
SAFETY_CLASS_1_A_
safety class 1(a)
SAFETY_IEC
safety iec
SHORT_CIRCUIT_PROTECTION
short circuit protection
STABILITY_AT_LOAD_SWITCH
stability at load switch
TEMPERATURE_MONITORING
temperature monitoring
TRANSIENT_TIME
transient time
NAME
name
FEATURES
features
SAFETY_NORMS
safety norms
NOMINAL_OUTPUT_CURRENT_40_60_C
nominal output current 40°60°c
REMOTE_SHUTDOWN
remote shutdown
AMBIENT_TEMPERATURE
ambient temperature
BASE_LOAD
base load
DC_CURRENT_SETTING
dc current setting
DC_VOLTAGE_SETTING
dc voltage setting
DIMENSIONS
dimensions
EMIEMS
emiems
INPUTOUTPUT_ISOLATION
inputoutput isolation
INRUSH_CURRENT
inrush current
LOAD_CHANGE
load change
LOAD_REGULATION
load regulation
MTBF_MTTF_IEC61709
mtbf mttf iec61709
OUTPUT_CURRENT
output current
TEMPERATURE_CONTROL
temperature control
AMBIENT
ambient
CLIMATIC_CLASS
climatic class
ISOLATION
isolation
MTBF_MTTF
mtbf mttf
RIPPLE___NOISE_PP
ripple & noise pp
SHORT_CIRCUIT
short circuit
TEMP__CONTROL
temp. control
ALARM_CONTACT
alarm contact
DIMENSIONS_WXHXD
dimensions wxhxd
INPUTS_V1INV2_VOLTAGE_CURRENT
inputs v1inv2 voltage current
INPUTS_V1INV2IN_VOLTAGE_CURRENT
inputs v1inv2in voltage current
LED
led
LOAD_CONNECTION
load connection
MAXIMUM_POER_AT_THE_OUTPUT
maximum poer at the output
MAXIMUM_POWER_AT_THE_OUTPUT
maximum power at the output
MONITORING_RELAY
monitoring relay
OUTPUT_VOLTAGE_CURRENT_SUM
output voltage current sum
SPECIAL_FEATURES
special features
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D