Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Empresa
Italsan
Descripción
accesorio_brida
Lista de piezas
accesorio_brida - accesorio_brida_est_ndar
VARIANTNAME
Estándar
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Italsan
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
pprnirontermofusion
PRODUCTFAMILY
Product family
Polipropileno PPR Niron
PRODUCTGROUP
Product group
NIRON
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
IFCEXPORTAS
IfcExportAs
IfcPipeFittingType
IFCEXPORTTYPE
IfcExportType
USERDEFINED
NBSREFERENCECODE
NBS Reference Code
62
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipes, Tubesand Fittings
OMNICLASSCODE
OmniClass Code
23-27 39 00
OMNICLASSDESCRIPTION
OmniClass Description
Piping
UNSPSCCODE
UNSPSC Code
40141720
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
VERSINFAMILIA
Versión Familia
1.0
VERSINREVIT
Versión Revit
Revit 2015 - Español
FECHADEREVISIN
Fecha de Revisión
01/2017
CREADOPOR
Creado por
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Polypropylene
USEANNOTATIONSCALE
Use Annotation Scale
1
D0
355 mm
S
22
RADIONOMINAL
Radio nominal
177.5
DN
Dn
355
D
505
D1
376
MODEL
Model
NIRON
DESCRIPTION
Description
Brida de aluminio
PRODUCTGUID
Product Guid
1db6525e-97de-43ee-8ef2-dd3e9cfca1fa
REFERENCIA
Referencia
NFLA355
TIPO
Tipo
-
MANUFACTURER
Manufacturer
NUPI INDUSTRIE ITALIANE
NORMATIVAUNEACCESORIOS
Normativa UNE (accesorios)
UNE EN 15874-3
NORMATIVAUNESISTEMA
Normativa UNE (sistema)
UNE EN 15874-5
TYPECOMMENTS
Type Comments
Accesorio tuberías
URL
http://www.italsan.com/
NOMBREDETABLADECONSULTA
Nombre de tabla de consulta
NIRON Brida
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D