Catalog navigation
CAD model selection
Selectable products: 8 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Kalea
Description
A Side Glass Panel
Bill of material
a_side_glass_panel_1100_x_1467___standard_height__904_mm_
VARIANTNAME
1100 x 1467 - Standard Height (904 mm)
u
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Kalea
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
primo_design_pack
VARPRODUCTFAMILY
Product family
Platform lifts
VARPRODUCTGROUP
Product group
A4 Primo
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Lifts
VARIFCCLASSIFICATION
IFC Classification
Transport Element
VARNBSREFERENCECODE
NBS Reference Code
80-50
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Lift Systems
VARUNSPSCCODE
UNSPSC Code
47101533
VARUNICLASS14CODE
Uniclass 1.4 Code
JX10
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Lift systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-80-50
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Lift Systems
VARMATERIALMAIN
Material main
Steel
VARMATERIALSECONDARY
Material secondary
Glass
VARKALEACOMPONENTHEIGHT
Kalea_component_height
904 mm
VARKALEACOMPONENTWIDTH
Kalea_component_width
1440
u
mm
VARMANUFACTURER
Manufacturer
(c) 2015 - Kalea Lifts AB
VARPRODUCTGUID
Product Guid
726166b9-f43f-4f22-8467-a101cb239b85
VARTECHNICALDESCRIPTION
Technical description
http://www.kalealifts.com/fileadmin/user_upload/Brochure_Kalea/Kalea_A4_Primo/P_K_A4Primo.GB.LOW.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D