Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 5
HELP_VARIABLE
Company
HCL Safety
Description
Latchways WalkSafe - Permenently Fixed Roof Ladder System
Bill of material
WorkingPlatformAndWalkwaySystem_WalkSafe_InlineCrown_MSA_Latchways
ORDERNO
WorkingPlatformAndWalkwaySystem_WalkSafe_InlineCrown_MSA_Latchways
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
MSA Latchways
BARCODE
barcode
n/a
BASEDEPTH
basedepth
58
u
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Latchways ManSafe® for Roofing, using WalkSafe
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
FIREEXIT
fireexit
0
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
NOTDEFINED
IFCEXPORTTYPE
ifcexporttype
IfcTransportElement
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSTALLER_INFO
installer info
https://www.hclsafety.com/wp-content/uploads/2017/10/AC55-HCL-A4-brochure-2017.pdf
INSTALLER_WEBSITE
installer website
https://www.hclsafety.com/
LENGTH
length
3000
MANUFACTURERNAME
manufacturername
MSA Latchways
u
MANUFACTURERURL
manufacturerurl
www.latchways.com
MASSUNIT
massunit
1
MATERIAL
material
PVC-U
MODEL
model
66002-00
u
MODELNUMBER
modelnumber
66002-00
u
MODELREFERENCE
modelreference
Walksafe - BUOS-Comp Roof - Inline with Crown
u
NAME
name
WorkingPlatformAndWalkingSystem_WalkSafe_InlineCrown_MSA_Latchways
u
NBSDESCRIPTION
nbsdescription
Working platform and walkway system
NBSNOTE
nbsnote
n/a
NBSREFERENCE
nbsreference
30-05-30/195
NOMINALHEIGHT
nominalheight
83
u
NOMINALLENGTH
nominallength
3000
NOMINALWIDTH
nominalwidth
630
u
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.latchways.com/BIM/66002-00_Walksafe_BUOS_Comp_InLineWithCrown.pdf
u
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SERVICELIFEDURATION
servicelifeduration
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
630 x 3000 x 83 mm
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TREADDEPTH
treaddepth
24
TYPE_COMMENTS
type comments
n/a
UNICLASS2
uniclass2
Ss_35_10_30_95
URL
url
www.latchways.com
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WIDTH
width
629.999999999993
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D