Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CSM Office Furniture Solutions
Description
Oxy Planter Box (Mobile)
Bill of material
Oxy Planter Box (Mobile)
ORDERNO
Oxy Planter Box (Mobile)
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CSM_HALF_DEPTH
csm half depth
250
CSM_PLANTER_HOLE_DIAMETER
csm planter hole diameter
200
CSM_PLANTER_HOLES
csm planter holes
3
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
500
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
250
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
1200
WORK_PLANE_BASED
work plane-based
0
NAME
name
Oxy Planter Box (Mobile)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D