Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CSM Office Furniture Solutions
Description
Infinity Tambour
Bill of material
Infinity Tambour
ORDERNO
Infinity Tambour
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CSM_CARCASS_HEIGHT
csm carcass height
1200
CSM_CASE_DEPTH
csm case depth
500.000
CSM_CASE_FOOT_HEIGHT
csm case foot height
15.000
CSM_CASE_FOOT_INSET_FRONT
csm case foot inset front
45
CSM_CASE_FOOT_INSET_REAR
csm case foot inset rear
45
CSM_CASE_FOOT_INSET_SIDE
csm case foot inset side
45
CSM_CASE_FOOT_RADIUS
csm case foot radius
17.500
CSM_CASE_WIDTH
csm case width
1200
CSM_DOOR_HANDLE_HEIGHT
csm door handle height
600
CSM_DOOR_HEIGHT
csm door height
1522
CSM_DOOR_WIDTH
csm door width
511.679
CSM_INTERNAL_BOTTOM_OFFSET
csm internal bottom offset
46
CSM_INTERNAL_SIDE_OFFSET
csm internal side offset
21.500
CSM_INTERNAL_TOP_OFFSET
csm internal top offset
32
CSM_OVERALL_CASE_HEIGHT
csm overall case height
1215
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
1200 wide 3 Tier Open Bookcase
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
CSM
MASSUNIT
massunit
1
MODEL
model
Infinity
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
ZERO_VALUE
zero value
0
NAME
name
Infinity Tambour
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D