Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camtec Power Supplies
Description
ACDC DIN-Rail 3phase 480W ... 1000W
Bill of material
HSD04801
ORDERNO
ADJUST_RANGE_VOUT
adjust range vout
AMBIENT_OPERATION_TEMPERATURE
ambient operation temperature
-20°C... +70°C
AUTOSTART
autostart
BASIC_LOAD
basic load
Idling-proof
CLIMATIC_CLASS__HUMIDITY
climatic class, humidity
3k3, 95% non condensing
COOLING
cooling
Natural convection
DIMENSIONS__WXHXD_
dimensions (wxhxd)
EFFICIENCY
efficiency
92,50%
EMI
emi
EN55022B
EMS
ems
EN61000-6-2,3
FEATURES
features
HOLD_UP_TIME
hold-up time
12ms
INPUT_FREQUENCY
input frequency
47... 63Hz
INPUT_RANGE_AC
input range ac
3PH 340... 575Vac
INPUT_RANGE_DC
input range dc
450... 820Vdc
INPUT_TO_OUTPUT_ISOLATION
input to output isolation
3000Vac
INRUSH_CURRENT_PROTECTION
inrush current protection
IP_RANGE
ip-range
IP20
MODEL
model
MTBF_IEC61709
mtbf iec61709
NOMINAL_AC_INPUT
nominal ac input
3PH 400... 500Vac
NOMINAL_OUTPUT_CURRENT
nominal output current
OPTIONS
options
See datasheet
OUTPUT_VOLTAGE
output voltage
POWER
power
POWER_BOOST__60_C60S
power boost =60°c60s
POWER_GOOD_RELAY
power good relay
Yes
RIPPLE___NOISE_MVPP
ripple & noise mvpp
50mV
SAFETY_CLASS_1_A_
safety class 1(a)
VDE0100 VDE0805
SAFETY_IEC
safety iec
EN60950-1 EN50178 EN60204-1
SHORT_CIRCUIT_PROTECTION
short circuit protection
Continuous
STABILITY_AT_LOAD_SWITCH
stability at load switch
±0,5%
TEMPERATURE_MONITORING
temperature monitoring
TRANSIENT_TIME
transient time
1ms
NAME
name
NOMINAL_OUTPUT_CURRENT_60_40_C
nominal output current 60°40°c
REMOTE_SHUTDOWN
remote shutdown
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D