User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ROCA
VARIANTNAME
Gloss white- Debba- Roca
u
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
Compound
VARPRODUCTFAMILY
Product family
Debba
VARPRODUCTSKU
Product SKU
A855966806
u
VARNOMINALWIDTH
Nominal width
460.00
VARNOMINALHEIGHT
Nominal height
720.00
VARMANUFACTURERNAME
Manufacturer name
Roca
VAREDITIONNUMBER
Edition number
0
VARDESIGNCOUNTRY
Design country
Spain
VARDEPTH
Depth
600.00
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Bathroom Cabinets
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-35-75-08
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Bathroom cabinets
VARUNICLASS14CODE
Uniclass 1.4 Code
L8241
VARUNSPSCNAME
UNSPSC Name
Sanitary ware
VARUNSPSCCODE
UNSPSC Code
301815
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Bathroom Cabinets
VARNBSREFERENCECODE
NBS Reference Code
35-75-08
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARBIMOBJECTCATEGORY
BIMobject category
Bathroom compound units
VARWIDTH
Width
460
VARWASTEWATERCONNECTION
Waste water connection
46
VARTAPHOLESDIAMETER
Tapholes Diameter
35
VARLENGTH
Length
599.999619818778
VARHEIGHT
Height
720
VARURL
URL
http://www.roca.com/catalogue/products/basins/wall-hung-basins/unik-base-unit-two-drawers-basin-855966...
VARTECHNICALDESCRIPTION
Technical description
http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject={49CC01CE-A583-43D0-8055-A210CC346C65}
VARMODEL
Model
855966...
VARMANUFACTURERURL
Manufacturer url
http://www.roca.com/
VARDESCRIPTION
Description
Unik (base unit with two drawers and basin)
VARINSTALLATIONTYPE
Installation type
Wall-hung, Wall-hung with legs
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D