User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ROCA
VARIANTNAME
855913154 Textured wenge
u
VARIMPORTEDCATEGORYVISIBILITY04
Imported Category Visibility 04
0
u
VARIMPORTEDCATEGORYVISIBILITY03
Imported Category Visibility 03
0
u
VARIMPORTEDCATEGORYVISIBILITY02
Imported Category Visibility 02
1
u
VARIMPORTEDCATEGORYVISIBILITY01
Imported Category Visibility 01
0
u
VARTAPHOLEDIAMETER
Taphole Diameter
35
VARDRAINDIAMETER
Drain Diameter
46
VARURL
URL
http://www.export.roca.com/catalogue/collections/bathroom-collections/debba/pack-compact-base-unit-two-drawers-basin-mirror-spotlight-855913...
VARMODEL
Model
855913...
VARMANUFACTURERURL
Manufacturer URL
www.roca.com
VARDESCRIPTION
Description
Pack (base unit with two drawers, basin, mirror and LED spotlight)
VARWIDTH
Width
360
VARSPACESAVINGSYPHONINCLUDED
Space saving syphon included
Yes
VARMIRRORPOWERPERLIGHTW
Mirror / Power per light (W)
40
VARMIRRORNUMBEROFLIGHTS
Mirror / Number of lights
2
VARMIRRORLIGHTING
Mirror / Lighting
Spotlights included
VARMIRRORLIGHTTYPE
Mirror / Light type
Light bulb Light bulb Light bulb
VARMIRRORINGRESSPROTECTIONRATINGOFTHELIGHT
Mirror / Ingress Protection Rating of the light
IP 44
VARMATERIALMIRRORFRAME
Material / Mirror frame
Laminated
VARMATERIALBASIN
Material / Basin
Vitreous china
VARLENGTH
Length
600
VARINSTALLATIONTYPE
Installation type
Wall-hung, Wall-hung with legs
VARHEIGHT
Height
720
VARFAUCETINSTALLATION
Faucet Installation
On the basin
VARDIMENSIONSMIRRORWIDTHMM
Dimensions / Mirror / Width (mm)
19
VARDIMENSIONSMIRRORLENGTHMM
Dimensions / Mirror / Length (mm)
600
VARDIMENSIONSMIRRORHEIGHTMM
Dimensions / Mirror / Height (mm)
700
VARDIMENSIONSBASINANDBASEUNITWIDTHMM
Dimensions / Basin and base unit / Width (mm)
360
VARDIMENSIONSBASINANDBASEUNITLENGTHMM
Dimensions / Basin and base unit / Length (mm)
600
VARDIMENSIONSBASINANDBASEUNITHEIGHTMM
Dimensions / Basin and base unit / Height (mm)
720
VARBASINTAPHOLECONFIGURATION
Basin / Taphole configuration
1 Taphole on the right side
VARBASINSHELFPOSITION
Basin / Shelf position
On both sides
VARBASININTEGRATEDSHELF
Basin / Integrated shelf
Yes
VARBASEUNITCLOSINGANDOPENINGSYSTEM
Base unit/ Closing and opening system
Soft close drawers
VARBASEUNITSTRUCTURE
Base unit / Structure
Drawers
VARBASEUNITDOORSANDDRAWERSCOMBINATION
Base Unit / Doors and drawers combination
2 Drawers
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D