User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Hattersley
VARIANTNAME
1/2"
VAR_34BODY
3/4" Body
0.000
VAR_2BODY
2" Body
0.000
VAR_12BODY
1/2" Body
1.000
VAR_1BODY
1" Body
0.000
VAR_114BODY
1 1/4" Body
0.000
VAR_112BODY
1 1/2" Body
0.000
WEIGHTKG
Weight (kg)
0.200
UKENDCONNECTION
UK End Connection
End connections threaded to BS EN 10266 (BS21 Taper ISO R7) & B1.20.1 ANSI.
TEMPERATUREDEGC
Temperature deg C
-10 to 170°C
SPECIFICATIONNOTES
Specification Notes
Bronze body. 304 stainless steel. End connections threaded to BS EN 10266 (BS21 Taper ISO R7) & B1.20.1 ANSI.
SPARES
Spares
Basket (004B00817F113), Gasket (004B00817D390)
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_817_Strainer_Hattersley_0813_v3.pdf
APPROVALS
Approvals
WRAS approved product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
1/2"
SPAREPARTS
SpareParts
Basket (004B00817F113), Gasket (004B00817D390)
MODELNUMBER
ModelNumber
817
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_817_Strainer_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
HEXTHICKNESS
Hex Thickness
10.100
HEXDIACALC
Hex Dia Calc
30.000
ENDROUNDTHICKNESS
End Round Thickness
4.800
ENDROUNDDIA
End Round Dia
13.000
DOWNSTANDROUNDWIDTH
Downstand Round Width
5.000
DOWNSTANDROUNDDIA
Downstand Round Dia
11.000
DOWNSTANDOFFSET
Downstand Offset
15.000
DOWNSTANDLENGTH
Downstand Length
22.700
DOWNSTANDHEXDIACALC
Downstand Hex Dia Calc
7.500
DOWNSTANDHEXDIA
Downstand Hex Dia
15.000
DOWNSTANDBODYDIA
Downstand Body Dia
10.000
CONNECTIONSIZECALC
Connection Size Calc
7.500
CAPTHICKNESS
Cap Thickness
1.000
CAPDIA
Cap Dia
6.000
BODYCALC
Body Calc
13.000
BASEHEXTHICKNESS
Base Hex Thickness
3.500
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
4.800
SCREEN
Screen
Stainless Steel 304
CAP
Cap
Bronze
BODY
Body
Bronze BS EN 1982 CC491K
BS
1.000
DMM
D mm
62.000
CONNECTIONSIZE
Connection Size
15.000
CMM
C mm
15.000
BMM
B mm
33.000
AMM
A mm
58.000
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=104&catID=14
PRODUCTMODEL
Product Model
817
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_817_Strainer_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Y Type Strainer
MODEL
Model
817
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Robust and high quality bronze body. Streamlined flow contours minimize pressure drop. Compact design with short face to face. Perforated stainless steel green.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
AUTHOR
_author
Kris Atkinson
BIMSPECGUID
_BIMspec_GUID
0.000
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D