Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Delta Faucet
Description
761-DST
Bill of material
Delta Bath Compel 761LF
ORDERNO
Delta Bath Compel 761LF
AERATOR_TYPE
aerator type
Laminar
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DESIGN_OPTION
design option
-1
DRAIN_TYPE
drain type
No lift-rod hole
FLOW_RATE
flow rate
1.5 gpm @ 60 psi, 5.7 L/min @ 414 kPa Read more: http://www.deltafaucet.com/bath/details/761lf.html#/?tab=product-support#ixzz2OqTcdaGF
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTALLATION_TYPE
installation type
Centerset
MANUFACTURER
manufacturer
Delta
MASSUNIT
massunit
1
MODEL
model
761LF
NUMBER_OF_HANDLES
number of handles
1
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOUT_HEIGHT_DECK_TO_AERATOR
spout height deck to aerator
0.786
SPOUT_LENGTH
spout length
0.417
SPOUT_TOTAL_HEIGHT
spout total height
1.151
URL
url
http://www.deltafaucet.com
VALVE_TYPE
valve type
Euromotion DIAMOND(TM) Valve
VENT_CONNECTION
vent connection
0
VERSION
version
2012
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
761-DST
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D