Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Delta Faucet
Description
74818
Bill of material
Standard
ORDERNO
Standard
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
2.016
DESCRIPTION
description
Faucet
DESIGN_OPTION
design option
-1
HEIGHT
height
3.672
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MASSUNIT
massunit
1
MODEL
model
FG74818-SUP473283
OMNICLASS_NUMBER
omniclass number
23.45.55.14
OMNICLASS_TITLE
omniclass title
Single Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
20
NAME
name
74818
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D