Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMTROL
Description
6-AS-L
Bill of material
6-AS-L
ORDERNO
6-AS-L
ALWAYS_VERTICAL
always vertical
1
ASME
asme
1
ASSEMBLY_CODE
assembly code
BOTTOM_CONNECTION_DIAMETER
bottom connection diameter
0.750
BOTTOM_CONNECTION_RADIUS
bottom connection radius
0.375
CATEGORY
category
CL_TO_OUTLET_FLANGE
cl to outlet flange
13
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE_TO_FLANGE_HEIGHT
flange to flange height
26
FLOW__GPM_
flow (gpm)
540
HOST
host
0
INLET_CL_TO_OUTLET_CL
inlet cl to outlet cl
14
INLET_PIPE_FLANGE_CONN
inlet pipe flange conn
6.000
INLET_PIPE_FLANGE_CONN__RADIUS
inlet pipe flange conn. radius
3.000
KEYNOTE
keynote
MANUFACTURER
manufacturer
Amtrol
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE
max operating pressure
125 PSI
MAX_OPERATING_TEMP
max operating temp
350 DEG F
MODEL
model
6"-AS-L
NIPPLE_CONNECTION_RADIUS
nipple connection radius
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTLET_PIPE_FLANGE_CONN
outlet pipe flange conn
6.000
OUTLET_PIPE_FLANGE_CONN__RADIUS
outlet pipe flange conn. radius
3.000
PART_TYPE
part type
0
PIPE_LOCATION_OFF_CL
pipe location off cl
4.188
PRESSURE_DROP
pressure drop
.55
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANGENTIAL
tangential
1
TANK_DIAMETER
tank diameter
18
TANK_HEIGHT
tank height
43.250
TANK_HEIGHT_LESS_STAND
tank height less stand
39
TOP_CONNECTION_DIAMETER
top connection diameter
0.750
TOP_CONNECTION_RADIUS
top connection radius
0.375
TOP_TO_INLET
top to inlet
12.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
200 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
6-AS-L
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D