User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
VDL
Description
6.00 - BALL-VALVE FOR SUBSTRATE
Bill of material
6.00.020
CNSORDERNO
Order number
6.00.020
u
D1
Diameter
25
u
D2
Diameter
32
u
D3
Diameter
20
u
D4
Diameter
20
u
Z1
Length
68
u
Z2
Height
55
B
Length
19
u
C
Length
22
u
D
Length
47
u
DN
Diameter
20
u
PN
Nominal pressure
10
CNSQUANTITY
Packing number
50
u
CNSMASSEXACT
Weight
184
u
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
Dimension
2D