User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 11 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
VDL
Description
5.24 E inch - FILLING BLOCK
Bill of material
5.24.040-in
CNSORDERNO
Order number
5.24.040
u
DIA
Diameter
1 1/4
u
D3
Diameter
6.5
u
Z1
Length
33.5
u
Z2
Length
33.5
u
H
Height
20
C
Height
10
E
Width
22.0
u
TYPE
Type
E
CNSQUANTITY
Packing number
250 (25x10)
u
CNSMASSEXACT
Weight
16
u
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
Dimension
2D