User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ASL
Description
43U Rack with 1x Vipedia + 2x V400
Bill of material
43U Rack with 1x Vipedia + 2x V400
ORDERNO
43U Rack with 1x Vipedia + 2x V400
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
n/a
AUTHOR
author
BIMevoke
BARCODE
barcode
n/a
CATEGORY
category
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
CORNERRADIUS
cornerradius
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
n/a
IFCEXPORTTYPE
ifcexporttype
n/a
INSTALLATIONDATE
installationdate
n/a
INTERNATIONALCONTACTINFORMATION
internationalcontactinformation
n/a
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
ASL
MANUFACTURERURL
manufacturerurl
n/a
MASSUNIT
massunit
1
MATERIAL
material
n/a
MAXIMUMTEMPERATURE
maximumtemperature
n/a
MODEL
model
NAME
name
43U Rack with 1x Vipedia + 2x V400
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
n/a
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
n/a
NOMINALLENGTH
nominallength
n/a
NOMINALWIDTH
nominalwidth
n/a
OMNICLASS_NUMBER
omniclass number
23.40.90.14.14
OMNICLASS_TITLE
omniclass title
Mail Racks
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
n/a
RACK_DEPTH
rack depth
800.000
RACK_HEIGHT
rack height
2051
RACK_WIDTH
rack width
610.000
RACKMATERIAL
rackmaterial
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
THICKNESS
thickness
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
n/a
URL
url
VERSION
version
n/a
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
1
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D