User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Symmons
Description
352SH.rfa
Bill of material
2.0 GPM Flow Restrictor, Chrome
IDENT
2.0 GPM Flow Restrictor, Chrome
u
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
©2015 Symmons Industries, Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_CREATED
date created
January 30, 2015
DATE_MODIFIED
date modified
January 30, 2015
DEFAULT_ELEVATION
default elevation
77
DESCRIPTION
description
Single Mode Showerhead, 2.0 Flow Rate Restrictor, Chrome
u
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
SH
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0
GALLONS_PER_MINUTE
gallons per minute
2.000
u
HOST
host
5
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Symmons Industries, Inc.
MASSUNIT
massunit
1
MODEL
model
352SH-2.0
u
MODEL_DISCLAIMER
model disclaimer
Contact Symmons Industries, Inc. For More Information
OMNICLASS_NUMBER
omniclass number
23.65.55.00
OMNICLASS_TITLE
omniclass title
Distribution of Supplied Liquids/Gases
PART_DESCRIPTION
part description
Single Mode Showerhead, 2.0 Flow Rate Restrictor, Chrome
u
PART_NUMBER
part number
352SH-2.0
u
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.symmons.com/~/media/Files/Symmons/Products/Dia/352SH_sub.pdf
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
http://www.symmons.com/Bathroom-Products/Dia/Symmons-Dia-Showerhead-352SH.aspx
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.symmons.com/
USE_ANNOTATION_SCALE
use annotation scale
0
Z_GPM_GPM
z gpm gpm
1
Z_GPM_NUMBER
z gpm number
2.000
u
Z_OFFSET
z offset
1
Z_OVERALL_DEPTH
z overall depth
7.500
Z_OVERALL_HEIGHT
z overall height
2.500
Z_OVERALL_WIDTH
z overall width
2.500
Z_PIPE_RADIUS
z pipe radius
0.500
Z_TYPE_FINISH
z type finish
1
u
Z_TYPE_FLOW_RESTRICTOR
z type flow restrictor
1
u
Z_TYPE_GPM
z type gpm
2.000
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D