Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
IMPERTEK
Description
2014 Support For Raised Floorings Impertek Megamart 240 620 001 215
Bill of material
2014 Support For Raised Floorings Impertek Megamart 240 620 001 215 - 2014_support_for_raised_floorings_impertek_megamart_240_620_001_215_support_for_raised_floorings_megamart_240_620_001_215
VARIANTNAME
Support for Raised Floorings Megamart 240-620-001-215
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Flag and slab pedestal-supported paving systems
VARUNICLASS20CODE
Uniclass 2.0 Code
30-14-90-34
VARUNSPSCDESCRIPTION
UNSPSC Description
Pedestals
VARUNSPSCCODE
UNSPSC Code
56101712
VAROMNICLASSDESCRIPTION
Omniclass Description
Pedestals Roof Pavers
VAROMNICLASSCODE
Omniclass Code
23-13 41 19 11 13
VARMASTERFORMATNUMBER
Masterformat Number
07 76 00
VARMASTERFORMATNAME
Masterformat Name
Roof Pavers
VARMATERIAL
Material
polypropylene
VARTABSTHICKNESSCONTROL
Tabs Thickness Control
2.2 mm
VARTABS
Tabs
15 mm
VARTABSTHICKNESS
Tabs Thickness
3 mm
VARTABSHEIGHTCONTROL
Tabs Height Control
12 mm
VARTABSHEIGHT
Tabs Height
12 mm
VARSUPPORTHEIGHT
Support Height
215 mm
VARSUPPORTHEIGHTCONTROL
Support Height Control
215 mm
VARWARRANTY
Warranty
1 year commercial warranty
VARURL
URL
www.impertek.com
VARSERIES
Series
Megamart
VARPRODUCTCONTACTNUMBER
Product Contact Number
0039 0421 322525
VARPRODUCTCONTACTEMAIL
Product Contact Email
riccardo@impertek.com
VARPRODUCTCONTACT
Product Contact
Giacomini Riccardo
VARMODEL
Model
240-620-001-215
VARINFORMATIONEXPIRYDATE
Information Expiry Date
01/01/2016
VARMANUFACTURER
Manufacturer
Impertek SRL
VARCONTENTREVISIONDATE
Content Revision Date
12/05/2015
VARCOLLECTION
Collection
Megamart
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D