Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
DINNTECO
Description
2013 Lightning Protection Dinnteco ddce
Bill of material
2013 Lightning Protection Dinnteco ddce - 2013_lightning_protection_dinnteco_ddce_baby
VARIANTNAME
Baby
u
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Earth rods
VARUNICLASS20CODE
Uniclass 2.0 Code
65-70-46-27
VARUNSPCDESCRIPTION
UNSPC Description
Lightning protection apparatus and accessories
VARUNSPCCODE
UNSPC Code
39121621
VARMASTERFORMATNUMBER
Masterformat Number
26 41 13.13
VARMASTERFORMATNAME
Masterformat Name
Lightning Protection for Buildings
VARIFCCLASSIFICATION
IFC Classification
Lightning Protection
VARCOBIECATEGORY
COBie Category
Lightning Protection
VARDEFAULTELEVATION
Default Elevation
121.92 cm
VARMAXIMUMLOAD
Maximum Load
640000
VARMAXIMUMCURRENT
Maximum Current
100000
VARCOVERAGE
Coverage
25 m Radius
VARAPPLICATIONS
Applications
Up to 25 m high.
u
VARRADIUS
Radius
10.29
u
cm
VAROFFSET
Offset
0 cm
VARHEIGHT
Height
30.97
u
cm
VARDIAMETER
Diameter
20.58
u
cm
VARWEIGHTKG
Weight (Kg)
4.3
u
VARWARRANTY
Warranty
10 years
VARURL
URL
http://www.dinnteco.com
VARTECHNICALINFORMATION
Technical Information
http://www.dinnteco.com
VARSERIES
Series
DDCE
VARREFERENCECODE
Reference Code
DDCE-25
u
VARPRODUCTURL
Product URL
http://www.dinnteco.com/es/PDCE.php
VARPRODUCTCONTACTNUMBERFORSPAIN
Product Contact Number for Spain
+34 656 80 32 23
VARPRODUCTCONTACTNUMBERFOREXPORTS
Product Contact Number for Exports
+34 649 88 58 33
VARPRODUCTCONTACTNUMBER
Product Contact Number
+34 932 38 90 80
VARPRODUCTCONTACTEMAIL
Product Contact Email
jmaldonado@dinnteco.com
VARPRODUCTCONTACT
Product Contact
Technical Department
VARMODEL
Model
Baby
u
VARINFORMATIONEXPIRYDATE
Information Expiry Date
01/01/2015
VARCONTENTREVISIONDATE
Content Revision Date
16/09/2014
VARMANUFACTURER
Manufacturer
Dinnteco
VARASSEMBLYCODE
Assembly Code
D5090100
VARX
X
0
u
VARA
A
5.5
u
cm
VARB
B
5 cm
VARC
C
4.2
u
cm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D