Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMTROL
Description
200L THRU 500L
Bill of material
200L THRU 500L
ORDERNO
200L THRU 500L
ALWAYS_VERTICAL
always vertical
1
ASME
asme
1
ASSEMBLY_CODE
assembly code
BLADDER_DIAPHRAGM
bladder/diaphragm
Bladder
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOOR_TO_BOTTOM_OF_TANK
floor to bottom of tank
2.750
HOST
host
0
KEYNOTE
keynote
LIFTING_RING_LOCATION
lifting ring location
18.657
MANUFACTURER
manufacturer
Amtrol
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE
max operating pressure
125 PSI
MAX_OPERATING_TEMP
max operating temp
240 Deg F
MODEL
model
200L
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PIPE_CONNECTION_RADIUS
pipe connection radius
0.500
PIPE_CONNECTOR_DIAMETER
pipe connector diameter
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_DIAMETER
tank diameter
24
TANK_HEIGHT
tank height
33.563
TANK_ONLY
tank only
31.813
TANK_VOLUME
tank volume
53 Gallons
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
190
WORK_PLANE_BASED
work plane-based
0
NAME
name
200L THRU 500L
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D