User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Hattersley
VAR_34
3/4"
0.000
VAR_12
1/2"
0.000
VAR_1
1"
1.000
WEIGHTKG
Weight (kg)
1.230
UKENDCONNECTION
UK End Connection
Taper threaded BS EN 10 (ISO 7-1) formerly BS 21.
TEMPERATUREC
Temperature °C
PN25 - 1/2 to 11/2" sizes 25 bar 0° to 20ºC 7 bar at 120ºC PN20 - 2" size 20 bar 0° to 20ºC
SPECIFICATIONNOTES
Specification Notes
DZR body. Blow-out proof stem. Hard chrome plated ball. Virgin PTFE seats. T-Handle operated. 0.8mm diameter perforated 304 stainless steel screen. Drain plug. Taper threaded BS EN 10 (ISO 7-1) formerly BS 21.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig.%201807%20Strainer%20Ball%20Valve%20Datasheet.pdf
OPERATOR
Operator
T-Handle
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
VALVEHEXCALC
Valve Hex Calc
38.000
VALVEHAXCALC2
Valve Hax Calc 2
38.000
SIZEMM
Size mm
14.000
HANDLETURNCALC
Handle Turn Calc
28.000
DRAINCONNECTIONCALC
Drain Connection Calc
6.300
DIMX
Dim X
10.000
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
STEMSEALS
Stem Seals
EPDM
STEM
Stem
DZR Copper Alloy 12164 CW602N
SEATRING
Seat Ring
Virgin PTFE
SCREEN
Screen
Stainless Steel AISI 304
HANDLE
Handle
Aluminium
GLANDSEALS
Gland Seals
Virgin PTFE
CAPGASKET
Cap Gasket
Asbestos Free
CAP
Cap
DZR Copper Alloy 12164 CW602N
BODY
Body
DZR Copper Alloy 12164 CW602N
BALL
Ball
DZR Copper Alloy Hard Chrome Plated 12164 CW602N
HANDLETURNZONE
Handle Turn Zone
0.000
L2MM
L2 mm
20.000
L1MM
L1 mm
21.000
EMM
E mm
56.000
DRAINPLUGOFFSET
Drain Plug Offset
15.138
DRAINPLUGCONNECTION
Drain Plug Connection
8.000
DMM
D mm
50.000
CONNECTIONSIZE
Connection Size
28.000
CMM
C mm
59.000
BMM
B mm
42.000
AMM
A mm
151.000
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=51&catID=7
PRODUCTMODEL
Product Model
Hatts 1807
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig.%201807%20Strainer%20Ball%20Valve%20Datasheet.pdf
PRODUCTDESCRIPTION
Product Description
DZR Strainer Ball Valve - PN25
MODEL
Model
Hatts 1807
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
DZR body. Blow-out proof stem. Hard chrome plated ball. Virgin PTFE seats. T-Handle operated. 0.8mm diameter perforated 304 stainless steel screen. Drain plug. Taper threaded BS EN 10 (ISO 7-1) formerly BS 21.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
AUTHOR
_author
Andy Smart
BIMSPECGUID
_BIMspec_GUID
0.000
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D