Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMTROL
Description
18-AS
Bill of material
18-AS
ORDERNO
18-AS
ALWAYS_VERTICAL
always vertical
1
ASME
asme
1
ASSEMBLY_CODE
assembly code
BOTTOM_CONNECTION_DIAMETER
bottom connection diameter
3.000
BOTTOM_CONNECTION_RADIUS
bottom connection radius
1.500
CATEGORY
category
CL_TO_OUTLET_FLANGE
cl to outlet flange
32
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE_TO_FLANGE_HEIGHT
flange to flange height
64
FLOW__GPM_
flow (gpm)
4375
HOST
host
0
INLET_CL_TO_OUTLET_CL
inlet cl to outlet cl
35.125
INLET_PIPE_FLANGE_CONN
inlet pipe flange conn
18
INLET_PIPE_FLANGE_CONN__RADIUS
inlet pipe flange conn. radius
9
KEYNOTE
keynote
MANUFACTURER
manufacturer
Amtrol
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE
max operating pressure
125 PSI
MAX_OPERATING_TEMP
max operating temp
350 DEG F
MODEL
model
18"-AS
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTLET_PIPE_FLANGE_CONN
outlet pipe flange conn
18
OUTLET_PIPE_FLANGE_CONN__RADIUS
outlet pipe flange conn. radius
9
PART_TYPE
part type
0
PIPE_LOCATION_OFF_CL
pipe location off cl
15.000
PRESSURE_DROP
pressure drop
.6
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANGENTIAL
tangential
1
TANK_DIAMETER
tank diameter
54.000
TANK_HEIGHT
tank height
113.500
TANK_HEIGHT_LESS_STAND
tank height less stand
100.500
TOP_CONNECTION_DIAMETER
top connection diameter
3.000
TOP_CONNECTION_RADIUS
top connection radius
1.500
TOP_TO_INLET
top to inlet
32.688
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
4900 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
18-AS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D